Timken SNTND Plummer Blocks feature durable ductile-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNTND Plummer Blocks are available in two-bolt mounting configurations. SNTND 3000 Light Series housings are designed for large spherical roller bearings used in light duty applications. Shaft size range: 110 - 150 mm in tapered bore and 120-175 mm in cylindrical bore.
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTND 3024 - 23024K - TSNG524 | N/A SNTND 3024 | N/A 110 mm | N/A 23024K | N/A Double Lip | N/A TSNG524 | N/A H3024 | N/A 408000 |
N/A
|
| SNTND 3026 - 23026K - TSNG526 | N/A SNTND 3026 | N/A 115 mm | N/A 23026K | N/A Double Lip | N/A TSNG526 | N/A H3026 | N/A 518000 |
N/A
|
| SNTND 3028 - 23028K - TSNG528 | N/A SNTND 3028 | N/A 125 mm | N/A 23028K | N/A Double Lip | N/A TSNG528 | N/A H3028 | N/A 551000 |
N/A
|
| SNTND 3030 - 23030K - TSNG530 | N/A SNTND 3030 | N/A 135 mm | N/A 23030K | N/A Double Lip | N/A TSNG530 | N/A H3030 | N/A 621000 |
N/A
|
| SNTND 3032 - 23032K - TSNG532 | N/A SNTND 3032 | N/A 140 mm | N/A 23032K | N/A Double Lip | N/A TSNG532 | N/A H3032 | N/A 705000 |
N/A
|
| SNTND 3024 - 23024K - VR524 | N/A SNTND 3024 | N/A 110 mm | N/A 23024K | N/A V-ring | N/A VR524 | N/A H3024 | N/A 408000 |
N/A
|
| SNTND 3026 - 23026K - VR526 | N/A SNTND 3026 | N/A 115 mm | N/A 23026K | N/A V-ring | N/A VR526 | N/A H3026 | N/A 518000 |
N/A
|
| SNTND 3028 - 23028K - VR528 | N/A SNTND 3028 | N/A 125 mm | N/A 23028K | N/A V-ring | N/A VR528 | N/A H3028 | N/A 551000 |
N/A
|
| SNTND 3030 - 23030K - VR530 | N/A SNTND 3030 | N/A 135 mm | N/A 23030K | N/A V-ring | N/A VR530 | N/A H3030 | N/A 621000 |
N/A
|
| SNTND 3032 - 23032K - VR532 | N/A SNTND 3032 | N/A 140 mm | N/A 23032K | N/A V-ring | N/A VR532 | N/A H3032 | N/A 705000 |
N/A
|
| SNTND 3024 - 23024K - LO524 | N/A SNTND 3024 | N/A 110 mm | N/A 23024K | N/A Labyrinth | N/A LO524 | N/A H3024 | N/A 408000 |
N/A
|
| SNTND 3026 - 23026K - LO526 | N/A SNTND 3026 | N/A 115 mm | N/A 23026K | N/A Labyrinth | N/A LO526 | N/A H3026 | N/A 518000 |
N/A
|
| SNTND 3028 - 23028K - LO528 | N/A SNTND 3028 | N/A 125 mm | N/A 23028K | N/A Labyrinth | N/A LO528 | N/A H3028 | N/A 551000 |
N/A
|
| SNTND 3030 - 23030K - LO530 | N/A SNTND 3030 | N/A 135 mm | N/A 23030K | N/A Labyrinth | N/A LO530 | N/A H3030 | N/A 621000 |
N/A
|
| SNTND 3032 - 23032K - LO532 | N/A SNTND 3032 | N/A 140 mm | N/A 23032K | N/A Labyrinth | N/A LO532 | N/A H3032 | N/A 705000 |
N/A
|
| SNTND 3034 - 23034K - LO3034 | N/A SNTND 3034 | N/A 150 mm | N/A 23034K | N/A Labyrinth | N/A LO3034 | N/A H3034 | N/A 858000 |
N/A
|
| SNTND 3024 - 23024K - TA524 | N/A SNTND 3024 | N/A 110 mm | N/A 23024K | N/A Taconite | N/A TA524 | N/A H3024 | N/A 408000 |
N/A
|
| SNTND 3026 - 23026K - TA526 | N/A SNTND 3026 | N/A 115 mm | N/A 23026K | N/A Taconite | N/A TA526 | N/A H3026 | N/A 518000 |
N/A
|
| SNTND 3028 - 23028K - TA528 | N/A SNTND 3028 | N/A 125 mm | N/A 23028K | N/A Taconite | N/A TA528 | N/A H3028 | N/A 551000 |
N/A
|
| SNTND 3030 - 23030K - TA530 | N/A SNTND 3030 | N/A 135 mm | N/A 23030K | N/A Taconite | N/A TA530 | N/A H3030 | N/A 621000 |
N/A
|
| SNTND 3032 - 23032K - TA532 | N/A SNTND 3032 | N/A 140 mm | N/A 23032K | N/A Taconite | N/A TA532 | N/A H3032 | N/A 705000 |
N/A
|
| SNTND 3034 - 23034K - TA3034 | N/A SNTND 3034 | N/A 150 mm | N/A 23034K | N/A Taconite | N/A TA3034 | N/A H3034 | N/A 858000 |
N/A
|