Timken® Deep Groove Ball Bearings
>
Timken® Single Row Deep Groove Ball Bearings – Special Radial Ball Bearing
>
Timken® Single Row Deep Groove Ball Bearings Tri-Ply Seal - Round Bore
> Advanced Search
Advanced Search in Timken® Single Row Deep Groove Ball Bearings Tri-Ply Seal - Round Bore
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore Shape
ROUND BORE
Bore (d) (mm)
No Preference
30
38
38
39
39
45
45
45
49
49
51
56
56
64
68
70
70
76
76
Bore (d) (in)
No Preference
1.19
1.41
1.50
1.53
1.54
1.77
1.78
1.79
1.94
1.95
2.02
2.19
2.20
2.52
2.69
2.76
2.77
3.01
3.01
O.D. (D) (mm)
No Preference
80
85
90
100
125
140
160
O.D. (D) (in)
No Preference
3.15
3.15
3.35
3.35
3.54
3.54
3.94
4.92
4.92
5.51
6.30
Width (B) (mm)
No Preference
30
33
37
40
43
43
44
62
64
68
Width (B) (in)
No Preference
1.19
1.31
1.44
1.56
1.69
1.75
2.44
2.50
2.69
Extended Dynamic Load Rating (Ce) (N)
No Preference
32000
36800
39900
48800
71000
81000
128000
Extended Dynamic Load Rating (Ce) (lbf)
No Preference
7200
8300
9000
11000
16000
18300
29000
Other Dimensions
Outer Ring Width (C) (mm)
No Preference
18
21
22
23
25
28
30
30
33
40
68
Outer Ring Width (C) (in)
No Preference
0.71
0.83
0.87
0.91
0.98
1.10
1.18
1.19
1.31
1.56
2.69
Ratings
Static Radial Load Rating (C0) (N)
No Preference
15600
19900
20200
23000
29000
43500
54000
76800
Static Radial Load Rating (C0) (lbf)
No Preference
3550
4500
4550
5200
6550
9800
12200
17300
Clear
Cancel
Advanced Search