CAD Drawings
Timken® Single Row Deep Groove Ball Bearings Tri-Ply Seal - Round Bore
(36) Designed for environments where severe contamination is present, such as agricultural tillage equipment.One-piece Tri-Ply seals:
- Incorporate a highly effective design molded to an exterior shroud cap.
- Provide exceptionally effective protection against loss of lubricant and entrance of wet or abrasive contaminants.
- Standard on certain sizes
- Shroud cap nests closely with the outside seal
- Helps protect the rubber seal members from fiber wrap warpage and abrasion
- Balanced design, identified by deep races, large balls and extra-wide or heavy, shock-resistant inner and outer rings.
For speeds in excess of 500 RPM, consult your Timken representative.
Timken® Single Row Deep Groove Ball Bearings Tri-Ply Seal - Square Bore
(27) Designed for environments where severe contamination is present, such as agricultural tillage equipment.One-piece Tri-Ply seals:
- Incorporate a highly effective design molded to an exterior shroud cap.
- Provide exceptionally effective protection against loss of lubricant and entrance of wet or abrasive contaminants.
- Standard on certain sizes
- Shroud cap nests closely with the outside seal
- Helps protect the rubber seal members from fiber wrap warpage and abrasion
- Balanced design, identified by deep races, large balls and extra-wide or heavy, shock-resistant inner and outer rings.
For speeds in excess of 500 RPM, consult your Timken representative.
Timken® Single Row Deep Groove Ball Bearings Hex Bore
(27)- Designed to be used for outer or inner ring rotation in low-speed, moderately-loaded applications, primarily in agricultural implements and conveyors.
- Tolerances of the hex bore are suitable for mounting on cold rolled hex shafting.
- Main advantage is ease of mounting. Except for axial positioning by adjacent parts, no collars, setscrews or other locking devices are required to lock the inner ring to the hex shaft.
- Utilize the R-Type shroud seal and Tri-Ply Seals.