Timken® Deep Groove Ball Bearings
>
Timken® Single Row Deep Groove Ball Bearings – Special Radial Ball Bearing
>
Timken® Single Row Deep Groove Ball Bearings Tri-Ply Seal - Square Bore
> Advanced Search
Advanced Search in Timken® Single Row Deep Groove Ball Bearings Tri-Ply Seal - Square Bore
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Shaft d (mm)
No Preference
22
25
29
32
38
44
51
57
Shaft d (in)
No Preference
0.88
1.00
1.13
1.25
1.50
1.75
2.00
2.25
O.D. (D) (mm)
No Preference
80
85
90
100
102
125
140
O.D. (D) (in)
No Preference
3.15
3.35
3.35
3.38
3.54
3.94
4.00
4.92
5.51
Width (B) (mm)
No Preference
30
33
37
37
40
44
64
Width (B) (in)
No Preference
1.19
1.31
1.44
1.56
1.75
2.50
Extended Dynamic Load Rating (Ce) (N)
No Preference
36800
39900
48800
71000
81000
Extended Dynamic Load Rating (Ce) (lbf)
No Preference
8300
9000
11000
16000
18300
Other Dimensions
Outer Ring Width (C) (mm)
No Preference
18
21
22
30
30
33
37
40
Outer Ring Width (C) (in)
No Preference
0.71
0.83
0.87
1.18
1.19
1.31
1.44
1.56
Ratings
Static Radial Load Rating (C0) (N)
No Preference
19900
20200
23000
29000
43500
54000
Static Radial Load Rating (C0) (lbf)
No Preference
4500
4550
5200
6550
9800
12200
Clear
Cancel
Advanced Search