- Designed to be used for outer or inner ring rotation in low-speed, moderately-loaded applications, primarily in agricultural implements and conveyors.
- Tolerances of the hex bore are suitable for mounting on cold rolled hex shafting.
- Main advantage is ease of mounting. Except for axial positioning by adjacent parts, no collars, setscrews or other locking devices are required to lock the inner ring to the hex shaft.
- Utilize the R-Type shroud seal and Tri-Ply Seals.
1 2
Clear
Filter
Hex Shaft Size (in)
A - Across Flats (mm)
A - Across Flats (in)
O.D. (D) (mm)
O.D. (D) (in)
Outer Ring Width (C) (mm)
Outer Ring Width (C) (in)
Width (B) (mm)
Width (B) (in)
Static Radial Load Rating (C0) (N)
Static Radial Load Rating (C0) (lbf)
Extended Dynamic Load Rating (Ce) (N)
Extended Dynamic Load Rating (Ce) (lbf)
Part Number |
Hex Shaft Size |
A - Across Flats |
O.D. (D) |
Outer Ring Width (C) |
Width (B) |
Static Radial Load Rating (C0) |
Extended Dynamic Load Rating (Ce) |
CAD |
|---|---|---|---|---|---|---|---|---|
| 202KRR3 | N/A 0.6 in | N/A 14 mm0.56 in | N/A 35 mm1.38 in | N/A 11 mm0.43 in | N/A 13 mm0.51 in | N/A 4400 N1000 lbf | N/A 10600 N2360 lbf |
N/A
|
| 204KRR2 | N/A 0.7 in | N/A 18 mm0.70 in | N/A 47 mm1.85 in | N/A 14 mm0.55 in | N/A 21 mm0.83 in | N/A 6200 N1400 lbf | N/A 14300 N3200 lbf |
N/A
|
| 205KRR2 | N/A 0.9 in | N/A 22 mm0.88 in | N/A 52 mm2.05 in | N/A 15 mm0.59 in | N/A 25 mm1.00 in | N/A 6950 N1560 lbf | N/A 15600 N3450 lbf |
N/A
|
| 205KRRB2 | N/A 0.9 in | N/A 22 mm0.88 in | N/A 52 mm2.05 in | N/A 15 mm0.59 in | N/A 25 mm1.00 in | N/A 6950 N1560 lbf | N/A 15600 N3450 lbf |
N/A
|
| 205PPB13 | N/A 0.9 in | N/A 22 mm0.88 in | N/A 52 mm2.05 in | N/A 15 mm0.59 in | N/A 25 mm1.00 in | N/A 6950 N1560 lbf | N/A 15600 N3450 lbf |
N/A
|
| 206KPP3 | N/A 1.0 in | N/A 25 mm1.00 in | N/A 62 mm2.44 in | N/A 16 mm0.63 in | N/A 24 mm0.95 in | N/A 10000 N2280 lbf | N/A 21600 N4800 lbf |
N/A
|
| 206KPPB3 | N/A 1.0 in | N/A 25 mm1.00 in | N/A 62 mm2.44 in | N/A 18 mm0.71 in | N/A 24 mm0.95 in | N/A 10000 N2280 lbf | N/A 21600 N4800 lbf |
N/A
|
| 206KRR6 | N/A 1.0 in | N/A 25 mm1.00 in | N/A 62 mm2.44 in | N/A 16 mm0.63 in | N/A 24 mm0.95 in | N/A 10000 N2280 lbf | N/A 21600 N4800 lbf |
N/A
|
| 206KRRB6 | N/A 1.0 in | N/A 25 mm1.00 in | N/A 62 mm2.44 in | N/A 18 mm0.71 in | N/A 24 mm0.95 in | N/A 10000 N2280 lbf | N/A 21600 N4800 lbf |
N/A
|
| G206KPP4 | N/A 1.0 in | N/A 25 mm1.00 in | N/A 62 mm2.44 in | N/A 18 mm0.71 in | N/A 24 mm0.95 in | N/A 10000 N2280 lbf | N/A 21600 N4800 lbf |
N/A
|
| G206KPPB4 | N/A 1.0 in | N/A 25 mm1.00 in | N/A 62 mm2.44 in | N/A 18 mm0.71 in | N/A 24 mm0.95 in | N/A 10000 N2280 lbf | N/A 21600 N4800 lbf |
N/A
|
| G206KRRB6 | N/A 1.0 in | N/A 25 mm1.00 in | N/A 62 mm2.44 in | N/A 18 mm0.71 in | N/A 24 mm0.95 in | N/A 10000 N2280 lbf | N/A 21600 N4800 lbf |
N/A
|
| 207KRRB9 | N/A 1.1 in | N/A 29 mm1.13 in | N/A 72 mm2.83 in | N/A 17 mm0.67 in | N/A 38 mm1.48 in | N/A 13700 N3050 lbf | N/A 28500 N6400 lbf |
N/A
|
| 207KRRB12 | N/A 1.1 in | N/A 29 mm1.13 in | N/A 72 mm2.83 in | N/A 17 mm0.67 in | N/A 25 mm0.98 in | N/A 13700 N3050 lbf | N/A 28500 N6400 lbf |
N/A
|
| G207KPPB2 | N/A 1.1 in | N/A 29 mm1.13 in | N/A 72 mm2.83 in | N/A 19 mm0.75 in | N/A 38 mm1.48 in | N/A 13700 N3050 lbf | N/A 28500 N6400 lbf |
N/A
|
| 207KPP3 | N/A 1.3 in | N/A 32 mm1.25 in | N/A 72 mm2.83 in | N/A 17 mm0.67 in | N/A 38 mm1.48 in | N/A 13700 N3050 lbf | N/A 28500 N6400 lbf |
N/A
|
| 207KPPB3 | N/A 1.3 in | N/A 32 mm1.25 in | N/A 72 mm2.83 in | N/A 17 mm0.67 in | N/A 25 mm0.98 in | N/A 13700 N3050 lbf | N/A 28500 N6400 lbf |
N/A
|
| 207KRR17 | N/A 1.3 in | N/A 32 mm1.25 in | N/A 72 mm2.83 in | N/A 17 mm0.67 in | N/A 25 mm0.98 in | N/A 13700 N3050 lbf | N/A 28500 N6400 lbf |
N/A
|
| 207KRRB17 | N/A 1.3 in | N/A 32 mm1.25 in | N/A 72 mm2.83 in | N/A 17 mm0.67 in | N/A 25 mm0.98 in | N/A 13700 N3050 lbf | N/A 28500 N6400 lbf |
N/A
|
| W208PPB16 | N/A 1.3 in | N/A 32 mm1.25 in | N/A 80 mm3.15 in | N/A 18 mm0.71 in | N/A 37 mm1.44 in | N/A 17600 N4000 lbf | N/A 36000 N8150 lbf |
N/A
|
| W208KRR8 | N/A 1.3 in | N/A 32 mm1.25 in | N/A 80 mm3.15 in | N/A 18 mm0.71 in | N/A 37 mm1.44 in | N/A 17600 N4000 lbf | N/A 36000 N8150 lbf |
N/A
|
| GW208KRRB5 | N/A 1.3 in | N/A 32 mm1.25 in | N/A 80 mm3.15 in | N/A 21 mm0.83 in | N/A 37 mm1.44 in | N/A 17600 N4000 lbf | N/A 36000 N8150 lbf |
N/A
|
| GW208PPB22 | N/A 1.3 in | N/A 32 mm1.26 in | N/A 80 mm3.15 in | N/A 21 mm0.83 in | N/A 37 mm1.44 in | N/A 17600 N4000 lbf | N/A 36000 N8150 lbf |
N/A
|
| W208KRRB6 | N/A 1.4 in | N/A 35 mm1.38 in | N/A 80 mm3.15 in | N/A 21 mm0.83 in | N/A 37 mm1.44 in | N/A 17600 N4000 lbf | N/A 36000 N8150 lbf |
N/A
|
| 209KRRB2 | N/A 1.5 in | N/A 38 mm1.50 in | N/A 85 mm3.35 in | N/A 19 mm0.75 in | N/A 30 mm1.18 in | N/A 17600 N4000 lbf | N/A 36000 N8150 lbf |
N/A
|
1 2