Timken SNTND Plummer Blocks feature durable ductile-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNTND Plummer Blocks are available in two-bolt mounting configurations. SNTND 3000 Light Series housings are designed for large spherical roller bearings used in light duty applications. Shaft size range: 110 - 150 mm in tapered bore and 120-175 mm in cylindrical bore.
Unit of Measure

Types of Components

Housing

N/A SNTND 3028

Bearing

N/A 23028K

Locating Rings (width x OD)

N/A SR210X13S

Seal Type

N/A Taconite

Seal

N/A TA528
Adapter Sleeve1 N/A H3028

Locknut

N/A KM28

Lockwasher

N/A MB28
End Cover2 N/A EC528

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 25 Kg

Bolt Qty

N/A 2

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 551000

C0 Static Load Rating

N/A 802000

Max Oil Speed

N/A 2800

Max Grease Speed

N/A 2300

Other Dimensions

Shaft Diameter d

N/A 125 mm

A3

N/A 255 mm

A

N/A 175 mm

A1

N/A 120 mm

G

N/A M24

H

N/A 270 mm

H1

N/A 140 mm

H2

N/A 45 mm

J

N/A 350 mm

L

N/A 410 mm

N

N/A 26 mm

N1

N/A 32 mm

Key Dimensions

Housing UPC

N/A 0087796386273

Alternate Part Name

N/A SNTND3028 - 23028K - TA528
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.