Timken SNTND Plummer Blocks feature durable ductile-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNTND Plummer Blocks are available in two-bolt mounting configurations. SNTND 3000 Light Series housings are designed for large spherical roller bearings used in light duty applications. Shaft size range: 110 - 150 mm in tapered bore and 120-175 mm in cylindrical bore.
Unit of Measure

Types of Components

Housing

N/A SNTND 3032

Bearing

N/A 23032K

Locating Rings (width x OD)

N/A SR240X15S

Seal Type

N/A Labyrinth

Seal

N/A LO532
Adapter Sleeve1 N/A H3032

Locknut

N/A KM32

Lockwasher

N/A MB32
End Cover2 N/A EC532

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 36 Kg

Bolt Qty

N/A 2

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 705000

C0 Static Load Rating

N/A 1040000

Max Oil Speed

N/A 2400

Max Grease Speed

N/A 2000

Other Dimensions

Shaft Diameter d

N/A 140 mm

A

N/A 190 mm

A1

N/A 130 mm

A2

N/A 215 mm

G

N/A M24

H

N/A 297 mm

H1

N/A 150 mm

H2

N/A 50 mm

J

N/A 390 mm

L

N/A 460 mm

N

N/A 28 mm

N1

N/A 35 mm

Key Dimensions

Housing UPC

N/A 0087796386280

Alternate Part Name

N/A SNTND3032 - 23032K - LO532
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.