C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

Note: Seals are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Description 

Size

Type

CAD

69790400374 N/A C-7/8-SEAL N/A 7/8 N/A Universal Seals N/A
69790400376 N/A C-1.5-SEAL N/A 1 1/2 N/A Universal Seals N/A
69790400378 N/A C-2-SEAL N/A 2 N/A Universal Seals N/A
69790400380 N/A C-2.5-SEAL N/A 2 1/2 N/A Universal Seals N/A
69790400382 N/A C-3-SEAL N/A 3 N/A Universal Seals N/A
69790400384 N/A C-3.5-SEAL N/A 3 1/2 N/A Universal Seals N/A
69790400386 N/A C-4-SEAL N/A 4 N/A Universal Seals N/A
69790400388 N/A C-4.5-SEAL N/A 4 1/2 N/A Universal Seals N/A
69790400390 N/A C-5-SEAL N/A 5 N/A Universal Seals N/A
69790400392 N/A C-6-SEAL N/A 6 N/A Universal Seals N/A
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1