GGB® Engineered Plastic Bearings
>
GGB Glacetal KA
>
GGB Glacetal KA thrust washers - metric
> View Items
Timken Products
Timken Products
Bearings
Bearings
Plain Bearings
Plain Bearings
GGB® Engineered Plastic Bearings
GGB® Engineered Plastic Bearings
GGB Glacetal KA
GGB Glacetal KA
GGB Glacetal KA thrust washers - metric
GGB Glacetal KA thrust washers - metric
View Items
GGB Glacetal KA thrust washers - metric
Close Window
1 - 15 of 15
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Compare Items
Clear
Filter
Di (mm)
No Preference
10.9
12.9
14.9
16.9
18.9
20.9
22.9
24.9
25.9
28.9
30.9
36.4
41.4
46.4
51.4
di_min (mm)
No Preference
10.5
12.5
14.5
16.5
18.5
20.5
22.5
24.5
25.5
28.5
30.5
36
41
46
51
Do (mm)
No Preference
24.2
26.2
30.2
32.2
36.2
38.2
42.2
44.2
48.2
54.2
62.2
66.2
74.2
78.2
Part Number
Di
di_min
Do
do_min
ST
st_min
CAD
WC10KA
N/A
10.9 mm
N/A
10.5 mm
N/A
24.2 mm
N/A
23.8 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC12KA
N/A
12.9 mm
N/A
12.5 mm
N/A
26.2 mm
N/A
25.8 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC14KA
N/A
14.9 mm
N/A
14.5 mm
N/A
30.2 mm
N/A
29.8 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC16KA
N/A
16.9 mm
N/A
16.5 mm
N/A
32.2 mm
N/A
31.8 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC18KA
N/A
18.9 mm
N/A
18.5 mm
N/A
36.2 mm
N/A
35.8 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC20KA
N/A
20.9 mm
N/A
20.5 mm
N/A
38.2 mm
N/A
31.6 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC22KA
N/A
22.9 mm
N/A
22.5 mm
N/A
42.2 mm
N/A
41.8 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC24KA
N/A
24.9 mm
N/A
24.5 mm
N/A
44.2 mm
N/A
43.8 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC25KA
N/A
25.9 mm
N/A
25.5 mm
N/A
48.2 mm
N/A
47.8 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC28KA
N/A
28.9 mm
N/A
28.5 mm
N/A
48.2 mm
N/A
47.8 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC30KA
N/A
30.9 mm
N/A
30.5 mm
N/A
54.2 mm
N/A
53.8 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC35KA
N/A
36.4 mm
N/A
36 mm
N/A
62.2 mm
N/A
61.8 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC40KA
N/A
41.4 mm
N/A
41 mm
N/A
66.2 mm
N/A
65.8 mm
N/A
1.65 mm
N/A
1.35 mm
N/A
WC45KA
N/A
46.4 mm
N/A
46 mm
N/A
74.2 mm
N/A
73.8 mm
N/A
2.15 mm
N/A
1.85 mm
N/A
WC50KA
N/A
51.4 mm
N/A
51 mm
N/A
78.2 mm
N/A
77.8 mm
N/A
2.15 mm
N/A
1.85 mm
N/A
1 - 15 of 15
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1