GGB® Metal Polymer Bearings
>
GGB PMDX
>
GGB DX thust washers - metric
> View Items
Timken Products
Timken Products
Bearings
Bearings
Plain Bearings
Plain Bearings
GGB® Metal Polymer Bearings
GGB® Metal Polymer Bearings
GGB PMDX
GGB PMDX
GGB DX thust washers - metric
GGB DX thust washers - metric
View Items
GGB DX thust washers - metric
Close Window
1 - 15 of 15
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Compare Items
Clear
Filter
dD (mm)
No Preference
1.75
2.25
3.25
4.25
Di (mm)
No Preference
10
12
14
16
18
20
22
24
26
28
32
38
42
48
52
Do (mm)
No Preference
20
24
26
30
32
36
38
42
44
48
54
62
66
74
78
Part Number
dD
Di
Do
dP
CAD
WC08DX
N/A
N/A
10 mm
N/A
20 mm
N/A
N/A
WC10DX
N/A
1.75 mm
N/A
12 mm
N/A
24 mm
N/A
18 mm
N/A
WC12DX
N/A
2.25 mm
N/A
14 mm
N/A
26 mm
N/A
20 mm
N/A
WC14DX
N/A
2.25 mm
N/A
16 mm
N/A
30 mm
N/A
22 mm
N/A
WC16DX
N/A
2.25 mm
N/A
18 mm
N/A
32 mm
N/A
25 mm
N/A
WC18DX
N/A
3.25 mm
N/A
20 mm
N/A
36 mm
N/A
28 mm
N/A
WC20DX
N/A
3.25 mm
N/A
22 mm
N/A
38 mm
N/A
30 mm
N/A
WC22DX
N/A
3.25 mm
N/A
24 mm
N/A
42 mm
N/A
33 mm
N/A
WC24DX
N/A
3.25 mm
N/A
26 mm
N/A
44 mm
N/A
35 mm
N/A
WC25DX
N/A
4.25 mm
N/A
28 mm
N/A
48 mm
N/A
38 mm
N/A
WC30DX
N/A
4.25 mm
N/A
32 mm
N/A
54 mm
N/A
43 mm
N/A
WC35DX
N/A
4.25 mm
N/A
38 mm
N/A
62 mm
N/A
50 mm
N/A
WC40DX
N/A
4.25 mm
N/A
42 mm
N/A
66 mm
N/A
54 mm
N/A
WC45DX
N/A
4.25 mm
N/A
48 mm
N/A
74 mm
N/A
61 mm
N/A
WC50DX
N/A
4.25 mm
N/A
52 mm
N/A
78 mm
N/A
65 mm
N/A
1 - 15 of 15
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1