Couplings & Power Transmission Parts Catalog
>
Grid Couplings
>
Horizontal Split Cover Grid Couplings
>
Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Imperial
> View Items
Timken Products
Timken Products
Couplings
Couplings
Couplings & Power Transmission Parts Catalog
Couplings & Power Transmission Parts Catalog
Grid Couplings
Grid Couplings
Horizontal Split Cover Grid Couplings
Horizontal Split Cover Grid Couplings
Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Imperial
Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Imperial
View Items
Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Imperial
Close Window
The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
"Cover Hardware" includes the fasteners that hold the cover together.
Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 17 of 17
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Compare Items
Part Number
Description
Outside Diameter
Material
CAD
69790405349
N/A
1020-CVR/GRID ASSY-HZ IN
N/A
4.000 in
101.60 mm
N/A
Aluminum and Alloy Steel
N/A
69790405350
N/A
1030-CVR/GRID ASSY-HZ IN
N/A
4.380 in
111.25 mm
N/A
Aluminum and Alloy Steel
N/A
69790405351
N/A
1040-CVR/GRID ASSY-HZ IN
N/A
4.630 in
117.60 mm
N/A
Aluminum and Alloy Steel
N/A
69790405352
N/A
1050-CVR/GRID ASSY-HZ IN
N/A
5.440 in
138.18 mm
N/A
Aluminum and Alloy Steel
N/A
69790405353
N/A
1060-CVR/GRID ASSY-HZ IN
N/A
5.940 in
150.88 mm
N/A
Aluminum and Alloy Steel
N/A
69790405354
N/A
1070-CVR/GRID ASSY-HZ IN
N/A
6.380 in
162.05 mm
N/A
Aluminum and Alloy Steel
N/A
69790405355
N/A
1080-CVR/GRID ASSY-HZ IN
N/A
7.630 in
193.80 mm
N/A
Aluminum and Alloy Steel
N/A
69790405356
N/A
1090-CVR/GRID ASSY-HZ IN
N/A
7.630 in
193.80 mm
N/A
Aluminum and Alloy Steel
N/A
69790405357
N/A
1100-CVR/GRID ASSY-HZ IN
N/A
9.880 in
250.95 mm
N/A
Aluminum and Alloy Steel
N/A
69790405358
N/A
1110-CVR/GRID ASSY-HZ IN
N/A
10.630 in
270.00 mm
N/A
Aluminum and Alloy Steel
N/A
69790405359
N/A
1120-CVR/GRID ASSY-HZ IN
N/A
12.130 in
308.10 mm
N/A
Aluminum and Alloy Steel
N/A
69790405360
N/A
1130-CVR/GRID ASSY-HZ IN
N/A
13.630 in
346.20 mm
N/A
Aluminum and Alloy Steel
N/A
69790405361
N/A
1140-CVR/GRID ASSY-HZ IN
N/A
15.130 in
384.30 mm
N/A
Aluminum and Alloy Steel
N/A
69790405362
N/A
1150-CVR/GRID ASSY-HZ IN
N/A
17.840 in
453.14 mm
N/A
Aluminum and Alloy Steel
N/A
69790405363
N/A
1160-CVR/GRID ASSY-HZ IN
N/A
19.740 in
501.40 mm
N/A
Aluminum and Alloy Steel
N/A
69790405364
N/A
1170-CVR/GRID ASSY-HZ IN
N/A
22.300 in
566.42 mm
N/A
Aluminum and Alloy Steel
N/A
69790405365
N/A
1180-CVR/GRID ASSY-HZ IN
N/A
24.800 in
629.92 mm
N/A
Aluminum and Alloy Steel
N/A
1 - 17 of 17
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1