Timken SNTND Plummer Blocks feature durable ductile-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNTND Plummer Blocks are available in two-bolt mounting configurations. SNTND 3000 Light Series housings are designed for large spherical roller bearings used in light duty applications. Shaft size range: 110 - 150 mm in tapered bore and 120-175 mm in cylindrical bore.
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNTND 3024 - 23024 - TSNG224 N/A SNTND 3024 N/A 120 mm N/A 135 mm N/A 23024 N/A Double Lip N/A TSNG224 N/A 408000 N/A
SNTND 3024 - 23024 - VR224 N/A SNTND 3024 N/A 120 mm N/A 135 mm N/A 23024 N/A V-ring N/A VR224 N/A 408000 N/A
SNTND 3024 - 23024 - LO224 N/A SNTND 3024 N/A 120 mm N/A 135 mm N/A 23024 N/A Labyrinth N/A LO224 N/A 408000 N/A
SNTND 3024 - 24024 - TSNG224 N/A SNTND 3024 N/A 120 mm N/A 135 mm N/A 24024 N/A Double Lip N/A TSNG224 N/A 523000 N/A
SNTND 3024 - 24024 - VR224 N/A SNTND 3024 N/A 120 mm N/A 135 mm N/A 24024 N/A V-ring N/A VR224 N/A 523000 N/A
SNTND 3024 - 24024 - LO224 N/A SNTND 3024 N/A 120 mm N/A 135 mm N/A 24024 N/A Labyrinth N/A LO224 N/A 523000 N/A
SNTND 3026 - 23026 - TSNG226 N/A SNTND 3026 N/A 130 mm N/A 145 mm N/A 23026 N/A Double Lip N/A TSNG226 N/A 5180000 N/A
SNTND 3026 - 23026 - VR226 N/A SNTND 3026 N/A 130 mm N/A 145 mm N/A 23026 N/A V-ring N/A VR226 N/A 5180000 N/A
SNTND 3026 - 23026 - LO226 N/A SNTND 3026 N/A 130 mm N/A 145 mm N/A 23026 N/A Labyrinth N/A LO226 N/A 5180000 N/A
SNTND 3026 - 24026 - TSNG226 N/A SNTND 3026 N/A 130 mm N/A 145 mm N/A 24026 N/A Double Lip N/A TSNG226 N/A 664000 N/A
SNTND 3026 - 24026 - VR226 N/A SNTND 3026 N/A 130 mm N/A 145 mm N/A 24026 N/A V-ring N/A VR226 N/A 664000 N/A
SNTND 3026 - 24026 - LO226 N/A SNTND 3026 N/A 130 mm N/A 145 mm N/A 24026 N/A Labyrinth N/A LO226 N/A 664000 N/A
SNTND 3028 - 23028 - TSNG228 N/A SNTND 3028 N/A 140 mm N/A 155 mm N/A 23028 N/A Double Lip N/A TSNG228 N/A 551000 N/A
SNTND 3028 - 23028 - VR228 N/A SNTND 3028 N/A 140 mm N/A 155 mm N/A 23028 N/A V-ring N/A VR228 N/A 551000 N/A
SNTND 3028 - 23028 - LO228 N/A SNTND 3028 N/A 140 mm N/A 155 mm N/A 23028 N/A Labyrinth N/A LO228 N/A 551000 N/A
SNTND 3028 - 24028 - TSNG228 N/A SNTND 3028 N/A 140 mm N/A 155 mm N/A 24028 N/A Double Lip N/A TSNG228 N/A 702000 N/A
SNTND 3028 - 24028 - VR228 N/A SNTND 3028 N/A 140 mm N/A 155 mm N/A 24028 N/A V-ring N/A VR228 N/A 702000 N/A
SNTND 3028 - 24028 - LO228 N/A SNTND 3028 N/A 140 mm N/A 155 mm N/A 24028 N/A Labyrinth N/A LO228 N/A 702000 N/A
SNTND 3030 - 23030 - TSNG230 N/A SNTND 3030 N/A 150 mm N/A 165 mm N/A 23030 N/A Double Lip N/A TSNG230 N/A 621000 N/A
SNTND 3030 - 23030 - VR230 N/A SNTND 3030 N/A 150 mm N/A 165 mm N/A 23030 N/A V-ring N/A VR230 N/A 621000 N/A
SNTND 3030 - 23030 - LO230 N/A SNTND 3030 N/A 150 mm N/A 165 mm N/A 23030 N/A Labyrinth N/A LO230 N/A 621000 N/A
SNTND 3030 - 24030 - TSNG230 N/A SNTND 3030 N/A 150 mm N/A 165 mm N/A 24030 N/A Double Lip N/A TSNG230 N/A 808000 N/A
SNTND 3030 - 24030 - VR230 N/A SNTND 3030 N/A 150 mm N/A 165 mm N/A 24030 N/A V-ring N/A VR230 N/A 808000 N/A
SNTND 3030 - 24030 - LO230 N/A SNTND 3030 N/A 150 mm N/A 165 mm N/A 24030 N/A Labyrinth N/A LO230 N/A 808000 N/A
SNTND 3032 - 23032 - TSNG232 N/A SNTND 3032 N/A 160 mm N/A 175 mm N/A 23032 N/A Double Lip N/A TSNG232 N/A 705000 N/A
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2