The RunRight® Oscillation Mounts RSC 15 to 45 are specifically designed to support or suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions and eliminates resulting safety concerns. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
G Load Range |
Dimension A (Unloaded) |
Dimension C |
Dimension D |
Dimension E |
Dimension F |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|
| RSC-15-OSC MOUNT | N/A RSC-15-OSC MOUNT | N/A 11 to 36 lb50 to 160 N | N/A 6.57 in167 mm | N/A 3.15 in80 mm | N/A 0.28 in7 mm | N/A 1.97 in50 mm | N/A 2.56 in66 mm | N/A 101784718 |
| RSC-18-OSC MOUNT | N/A RSC-18-OSC MOUNT | N/A 27 to 67 lb120 to 300 N | N/A 8.11 in206 mm | N/A 3.94 in100 mm | N/A 0.35 in9 mm | N/A 2.36 in60 mm | N/A 3.15 in80 mm | N/A 101784719 |
| RSC-27-OSC MOUNT | N/A RSC-27-OSC MOUNT | N/A 56 to 180 lb250 to 800 N | N/A 9.25 in235 mm | N/A 3.94 in100 mm | N/A 0.43 in11 mm | N/A 3.15 in80 mm | N/A 4.13 in105 mm | N/A 101784720 |
| RSC-38-OSC MOUNT | N/A RSC-38-OSC MOUNT | N/A 135 to 360 lb600 to 1600 N | N/A 11.85 in301 mm | N/A 4.92 in125 mm | N/A 0.51 in13 mm | N/A 3.94 in100 mm | N/A 4.92 in125 mm | N/A 101784721 |
| RSC-45-OSC MOUNT | N/A RSC-45-OSC MOUNT | N/A 270 to 670 lb1200 to 3000 N | N/A 13.62 in346 mm | N/A 5.51 in140 mm | N/A 0.51 in13 mm | N/A 4.53 in148 mm | N/A 5.83 in148 mm | N/A 101784722 |