Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
B Type Flanges for use with Bushings
> View Items
Timken Products
Timken Products
Couplings
Couplings
Couplings & Power Transmission Parts Catalog
Couplings & Power Transmission Parts Catalog
S-Flex Endurance® Couplings
S-Flex Endurance® Couplings
B Type Flanges for use with Bushings
B Type Flanges for use with Bushings
View Items
B Type Flanges for use with Bushings
Close Window
Model B (bushed) flanges are made of the same high-strength cast iron as the S flanges
B flanges are designed to accommodate the industry standard bushing for easy installation and removal
B flanges are available in sizes 6 through 16
Helpful Links
S-Flex Endurance Catalog
S-Flex Endurance Installation Instructions
S-Flex Endurance Installation Video
1 - 10 of 10
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Compare Items
Clear
Filter
Coupling Size
No Preference
10B
11B
12B
13B
14B
16B
6B
7B
8B
9B
Part Number
Description
Coupling Size
Hub Diameter
Outside Diameter
Dimension L1
Bushing Required
SAP Material ID
68514436369
N/A
6B-FLNG
N/A
6B
N/A
2.000 in
50.80 mm
N/A
4.000 in
101.60 mm
N/A
1.530 in
38.86 mm
N/A
JA
N/A
68514436371
N/A
7B-FLNG
N/A
7B
N/A
2.000 in
50.80 mm
N/A
4.625 in
117.48 mm
N/A
1.590 in
40.39 mm
N/A
JA
N/A
68514436373
N/A
8B-FLNG
N/A
8B
N/A
2.690 in
68.33 mm
N/A
5.450 in
138.43 mm
N/A
1.840 in
46.74 mm
N/A
SH
N/A
68514436375
N/A
9B-FLNG
N/A
9B
N/A
3.190 in
81.03 mm
N/A
6.350 in
161.29 mm
N/A
2.190 in
55.63 mm
N/A
SD
N/A
68514435421
N/A
10B-FLNG
N/A
10B
N/A
3.880 in
98.55 mm
N/A
7.500 in
190.50 mm
N/A
1.840 in
46.74 mm
N/A
SK
N/A
68514435432
N/A
11B-FLNG
N/A
11B
N/A
4.630 in
117.60 mm
N/A
8.625 in
219.08 mm
N/A
2.130 in
54.10 mm
N/A
SF
N/A
68514436408
N/A
12B-FLNG
N/A
12B
N/A
6.000 in
152.40 mm
N/A
10.000 in
254.00 mm
N/A
2.690 in
68.33 mm
N/A
E
N/A
68514435444
N/A
13B-FLNG
N/A
13B
N/A
6.630 in
168.40 mm
N/A
11.750 in
298.45 mm
N/A
3.690 in
93.73 mm
N/A
F
N/A
68514435447
N/A
14B-FLNG
N/A
14B
N/A
6.630 in
168.40 mm
N/A
13.875 in
352.43 mm
N/A
3.690 in
93.73 mm
N/A
F
N/A
16B-FLNG
N/A
16B-FLNG
N/A
16B
N/A
7.250 in
184.15 mm
N/A
18.875 in
479.43 mm
N/A
4.750 in
120.65 mm
N/A
J
N/A
101791232
1 - 10 of 10
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1