Engineered Seals
>
Seal Kit
> View Items
Timken Products
Timken Products
Bearings
Bearings
Engineered Seals
Engineered Seals
Seal Kit
Seal Kit
View Items
Seal Kit
Close Window
Seal Kit
1 - 25 of 122
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3
4
5
Compare Items
Clear
Filter
Seal Type
No Preference
200E
285
32
33
35
41
43
45
46
47
48
51
64
69
71
74
79
FW-H
Shaft Size (in)
No Preference
5/8
1.0620
1 1/8
1 1/4
1 3/8
1 1/2
1.502
1.648
1.685
1.812
1 7/8
1.88
1.887
1.915
1.969
2
2.01
2.047
2.12
2.121
2.1250
2.126
2.129
2.205
2 1/4
2.34
2 3/8
2.377
2.379
2.42
2.43
2 1/2
2.562
2.6250
2.645
2.812
2.835
2.86
2.8750
2.988
2.991
3
3.01
3.124
3.1250
3.228
3 1/4
3.361
3.438
3.465
3.562
3.583
3.595
3.6250
3.74
3 3/4
3.865
3.937
3.994
4
4.062
4.3750
4.687
4.743
4 3/4
4.759
4.812
4.876
4.993
5
5.179
5 1/2
5.991
5.998
6
6.079
6 7/8
Shaft Size (mm)
No Preference
15.875
26.975
28.575
31.750
34.925
38.1
38.151
41.859
42.799
46.025
47.625
47.752
47.93
48.641
50.013
50.8
51.054
51.994
53.848
53.873
53.975
54
54.077
56
57.150
59.436
60.325
60.376
60.427
61.468
61.722
63.500
65.075
66.675
67.183
71.425
72.009
72.644
73.025
75.895
75.971
76.2
76.454
79.35
79.375
81.991
82.550
85.369
87.325
88.011
90.475
91.008
91.313
92.075
94.996
95.250
98.171
100
101.448
101.600
103.175
111.125
119.05
120.472
120.650
120.879
122.225
123.85
126.822
127
131.547
139.700
152.171
152.349
152.400
154.407
174.625
Material
No Preference
Fluoro-Elastomer
Nitrile
Polyacrylate
PTFE
Rope
Silicone
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
5106
N/A
N/A
N/A
N/A
N/A
Silicone
5118
N/A
N/A
N/A
N/A
N/A
Nitrile
5419
N/A
N/A
N/A
6.906 in
175.412 mm
N/A
0.44 in
11.176 mm
N/A
Nitrile
5591
N/A
N/A
N/A
6.24 in
158.496 mm
N/A
0.4 in
10.16 mm
N/A
Rope
5650
N/A
N/A
N/A
5.7 in
144.78 mm
N/A
0.415 in
10.541 mm
N/A
Nitrile
K2054
N/A
N/A
N/A
N/A
N/A
K2298
N/A
N/A
N/A
N/A
N/A
K2804
N/A
N/A
N/A
N/A
N/A
K2918
N/A
N/A
N/A
N/A
N/A
471255K
N/A
47
N/A
5/8 in
15.875 mm
N/A
1.379 in
35.027 mm
N/A
0.25 in
6.35 mm
N/A
Nitrile
5168
N/A
41
N/A
1.0620 in
26.975 mm
N/A
2.129 in
54.077 mm
N/A
0.625 in
15.875 mm
N/A
Nitrile
471652K
N/A
47
N/A
1 1/8 in
28.575 mm
N/A
1.628 in
41.351 mm
N/A
0.25 in
6.35 mm
N/A
Nitrile
470712K
N/A
47
N/A
1 1/8 in
28.575 mm
N/A
1.878 in
47.701 mm
N/A
0.25 in
6.35 mm
N/A
Nitrile
471413K
N/A
47
N/A
1 1/4 in
31.750 mm
N/A
1.756 in
44.602 mm
N/A
0.25 in
6.35 mm
N/A
Nitrile
471750K
N/A
47
N/A
1 1/4 in
31.750 mm
N/A
1.987 in
50.47 mm
N/A
0.25 in
6.35 mm
N/A
Nitrile
471766K
N/A
47
N/A
1 1/4 in
31.750 mm
N/A
2.004 in
50.902 mm
N/A
0.25 in
6.35 mm
N/A
Nitrile
5166
N/A
41
N/A
1 1/4 in
31.750 mm
N/A
2.254 in
57.252 mm
N/A
0.75 in
19.05 mm
N/A
Nitrile
PSK1
N/A
N/A
1 1/4 in
31.750 mm
N/A
1.756 in
44.602 mm
N/A
0.3 in
7.62 mm
N/A
Nitrile
472258K
N/A
47
N/A
1 3/8 in
34.925 mm
N/A
2.004 in
50.902 mm
N/A
0.312 in
7.925 mm
N/A
Nitrile
470380K
N/A
47
N/A
1 1/2 in
38.1 mm
N/A
2.378 in
60.401 mm
N/A
0.312 in
7.925 mm
N/A
Nitrile
470625K
N/A
47
N/A
1 1/2 in
38.1 mm
N/A
2.254 in
57.252 mm
N/A
0.312 in
7.925 mm
N/A
Nitrile
5201
N/A
47
N/A
1 1/2 in
38.1 mm
N/A
2.378 in
60.401 mm
N/A
1.5 in
38.1 mm
N/A
Nitrile
5202
N/A
79
N/A
1 1/2 in
38.1 mm
N/A
2.376 in
60.35 mm
N/A
0.42 in
10.668 mm
N/A
Nitrile
5200
N/A
71
N/A
1.502 in
38.151 mm
N/A
2.381 in
60.477 mm
N/A
0.94 in
23.876 mm
N/A
Nitrile
5693
N/A
N/A
1.648 in
41.859 mm
N/A
2.327 in
59.106 mm
N/A
0.591 in
15.011 mm
N/A
Fluoro-Elastomer
1 - 25 of 122
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3
4
5