Engineered Seals
>
Seal Kit
> View Items
Timken Products
Timken Products
Bearings
Bearings
Engineered Seals
Engineered Seals
Seal Kit
Seal Kit
View Items
Seal Kit
Close Window
Seal Kit
51 - 75 of 122
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3
4
5
Compare Items
Clear
Filter
Seal Type
No Preference
200E
285
32
33
35
41
43
45
46
47
48
51
64
69
71
74
79
FW-H
Shaft Size (in)
No Preference
5/8
1.0620
1 1/8
1 1/4
1 3/8
1 1/2
1.502
1.648
1.685
1.812
1 7/8
1.88
1.887
1.915
1.969
2
2.01
2.047
2.12
2.121
2.1250
2.126
2.129
2.205
2 1/4
2.34
2 3/8
2.377
2.379
2.42
2.43
2 1/2
2.562
2.6250
2.645
2.812
2.835
2.86
2.8750
2.988
2.991
3
3.01
3.124
3.1250
3.228
3 1/4
3.361
3.438
3.465
3.562
3.583
3.595
3.6250
3.74
3 3/4
3.865
3.937
3.994
4
4.062
4.3750
4.687
4.743
4 3/4
4.759
4.812
4.876
4.993
5
5.179
5 1/2
5.991
5.998
6
6.079
6 7/8
Shaft Size (mm)
No Preference
15.875
26.975
28.575
31.750
34.925
38.1
38.151
41.859
42.799
46.025
47.625
47.752
47.93
48.641
50.013
50.8
51.054
51.994
53.848
53.873
53.975
54
54.077
56
57.150
59.436
60.325
60.376
60.427
61.468
61.722
63.500
65.075
66.675
67.183
71.425
72.009
72.644
73.025
75.895
75.971
76.2
76.454
79.35
79.375
81.991
82.550
85.369
87.325
88.011
90.475
91.008
91.313
92.075
94.996
95.250
98.171
100
101.448
101.600
103.175
111.125
119.05
120.472
120.650
120.879
122.225
123.85
126.822
127
131.547
139.700
152.171
152.349
152.400
154.407
174.625
Material
No Preference
Fluoro-Elastomer
Nitrile
Polyacrylate
PTFE
Rope
Silicone
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
5189
N/A
41
N/A
2 1/4 in
57.150 mm
N/A
3.256 in
82.702 mm
N/A
0.625 in
15.875 mm
N/A
Polyacrylate
412920K
N/A
41
N/A
2 1/4 in
57.150 mm
N/A
3.376 in
85.75 mm
N/A
0.375 in
9.525 mm
N/A
Nitrile
5666
N/A
69
N/A
2.34 in
59.436 mm
N/A
3.355 in
85.217 mm
N/A
0.65 in
16.51 mm
N/A
Fluoro-Elastomer
5602
N/A
47
N/A
2 3/8 in
60.325 mm
N/A
3.433 in
87.198 mm
N/A
1 in
25.4 mm
N/A
Polyacrylate
5603
N/A
N/A
2 3/8 in
60.325 mm
N/A
4.943 in
125.552 mm
N/A
1 in
25.4 mm
N/A
Polyacrylate
5064
N/A
N/A
2.377 in
60.376 mm
N/A
3.505 in
89.027 mm
N/A
0.566 in
14.376 mm
N/A
Fluoro-Elastomer
5066
N/A
48
N/A
2.377 in
60.376 mm
N/A
3.505 in
89.027 mm
N/A
0.56 in
14.224 mm
N/A
Fluoro-Elastomer
5288
N/A
N/A
2.379 in
60.427 mm
N/A
3.012 in
76.505 mm
N/A
0.8 in
20.32 mm
N/A
PTFE
5698
N/A
N/A
2.42 in
61.468 mm
N/A
3.558 in
90.373 mm
N/A
0.336 in
8.534 mm
N/A
Nitrile
5092
N/A
N/A
2.43 in
61.722 mm
N/A
3.2500 in
82.550 mm
N/A
0.375 in
9.525 mm
N/A
Silicone
471271K
N/A
47
N/A
2 1/2 in
63.500 mm
N/A
3.256 in
82.702 mm
N/A
0.375 in
9.525 mm
N/A
Nitrile
5401
N/A
51
N/A
2 1/2 in
63.500 mm
N/A
6.1250 in
155.575 mm
N/A
0.435 in
11.049 mm
N/A
Nitrile
5406
N/A
N/A
2.562 in
65.075 mm
N/A
8.25 in
209.55 mm
N/A
1.003 in
25.476 mm
N/A
Nitrile
5174
N/A
N/A
2.6250 in
66.675 mm
N/A
3.2500 in
82.550 mm
N/A
0.207 in
5.258 mm
N/A
Nitrile
5072
N/A
N/A
2.6250 in
66.675 mm
N/A
3.48 in
88.392 mm
N/A
0.38 in
9.652 mm
N/A
Nitrile
5414
N/A
N/A
2.645 in
67.183 mm
N/A
5.625 in
142.875 mm
N/A
0.32 in
8.128 mm
N/A
Nitrile
5399
N/A
41
N/A
2.812 in
71.425 mm
N/A
4.504 in
114.402 mm
N/A
1 in
25.4 mm
N/A
Polyacrylate
5163
N/A
N/A
2.835 in
72.009 mm
N/A
3.425 in
86.995 mm
N/A
0.23 in
5.842 mm
N/A
Fluoro-Elastomer
5403
N/A
N/A
2.86 in
72.644 mm
N/A
6.562 in
166.675 mm
N/A
0.571 in
14.503 mm
N/A
Nitrile
5601
N/A
47
N/A
2.8750 in
73.025 mm
N/A
3.756 in
95.402 mm
N/A
0.625 in
15.875 mm
N/A
Polyacrylate
5290
N/A
N/A
2.988 in
75.895 mm
N/A
3.755 in
95.377 mm
N/A
1.165 in
29.591 mm
N/A
PTFE
5273
N/A
FW-H
N/A
2.991 in
75.971 mm
N/A
3.637 in
92.38 mm
N/A
0.385 in
9.779 mm
N/A
PTFE
5629
N/A
45
N/A
3 in
76.2 mm
N/A
4.008 in
101.803 mm
N/A
0.625 in
15.875 mm
N/A
Fluoro-Elastomer
5313
N/A
N/A
3.01 in
76.454 mm
N/A
8.25 in
209.55 mm
N/A
0.571 in
14.503 mm
N/A
Nitrile
5408
N/A
N/A
3.124 in
79.35 mm
N/A
8.25 in
209.55 mm
N/A
0.518 in
13.157 mm
N/A
Nitrile
51 - 75 of 122
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3
4
5