Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
351 - 375 of 1059 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE600BXHSKPS N/A 6 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A
HSE600BRHSKPS N/A 6 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A
HSE600BXHSRSS N/A 6 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A
HSE600BRHSRSS N/A 6 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A
HSE600BXHSHTPS N/A 6 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A
HSE600BRHSHTPS N/A 6 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A
HSE600BXHSATL N/A 6 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A
HSE600BRHSATL N/A 6 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A
HSE600BXHSFS N/A 6 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A
HSE600BRHSFS N/A 6 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A
HSM155BXHS N/A 155 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A
HSM155BRHS N/A 155 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A
HSM155BXHSKPS N/A 155 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A
HSM155BRHSKPS N/A 155 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A
HSM155BXHSRSS N/A 155 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A
HSM155BRHSRSS N/A 155 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A
HSM155BXHSHTPS N/A 155 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A
HSM155BRHSHTPS N/A 155 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A
HSM155BXHSATL N/A 155 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A
HSM155BRHSATL N/A 155 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A
HSM155BXHSFS N/A 155 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A
HSM155BRHSFS N/A 155 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A
HSM160BXHS N/A 160 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A
HSM160BRHS N/A 160 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A
HSM160BXHSKPS N/A 160 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A
351 - 375 of 1059 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »