Heavy series bearing products offer solutions to
the most demanding of load conditions. Bearings are
supported by robust and durable mountings and can be equipped
with a variety of sealing solutions. If a standard catalog product
does not meet your requirements, a Timken engineer will be happy
to provide help and advice on your application.
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE900BXHS | N/A 9 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE900BRHS | N/A 9 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE900BXHSKPS | N/A 9 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE900BRHSKPS | N/A 9 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE900BXHSRSS | N/A 9 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE900BRHSRSS | N/A 9 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE900BXHSHTPS | N/A 9 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE900BRHSHTPS | N/A 9 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE900BXHSATL | N/A 9 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE900BRHSATL | N/A 9 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE900BXHSFS | N/A 9 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE900BRHSFS | N/A 9 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM230BXHS | N/A 230 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSM230BRHS | N/A 230 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM230BXHSKPS | N/A 230 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSM230BRHSKPS | N/A 230 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM230BXHSRSS | N/A 230 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSM230BRHSRSS | N/A 230 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM230BXHSHTPS | N/A 230 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSM230BRHSHTPS | N/A 230 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM230BXHSATL | N/A 230 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSM230BRHSATL | N/A 230 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM230BXHSFS | N/A 230 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSM230BRHSFS | N/A 230 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM240BXHS | N/A 240 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|