Heavy series bearing products offer solutions to
the most demanding of load conditions. Bearings are
supported by robust and durable mountings and can be equipped
with a variety of sealing solutions. If a standard catalog product
does not meet your requirements, a Timken engineer will be happy
to provide help and advice on your application.
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE2400BRHSKPS | N/A 24.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSE2400BXHSRSS | N/A 24.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSE2400BRHSRSS | N/A 24.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSE2400BXHSHTPS | N/A 24.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSE2400BRHSHTPS | N/A 24.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSE2400BXHSATL | N/A 24.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSE2400BRHSATL | N/A 24.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSE2400BXHSFS | N/A 24.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSE2400BRHSFS | N/A 24.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|