Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
1326 - 1350 of 1622 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM360BXHSFS N/A 360 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM360BRHSFS N/A 360 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM360BRHSLAB N/A 360 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM360BXHSLAB N/A 360 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM380BXHS N/A 380 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM380BRHS N/A 380 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM380BXHSKPS N/A 380 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM380BRHSKPS N/A 380 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM380BXHSRSS N/A 380 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM380BRHSRSS N/A 380 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM380BXHSHTPS N/A 380 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM380BRHSHTPS N/A 380 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM380BXHSATL N/A 380 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM380BRHSATL N/A 380 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM380BXHSFS N/A 380 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM380BRHSFS N/A 380 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM380BRHSLAB N/A 380 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM380BXHSLAB N/A 380 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSE1500BXHS N/A 15 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSE1500BRHS N/A 15 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSE1500BXHSKPS N/A 15 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSE1500BRHSKPS N/A 15 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSE1500BXHSRSS N/A 15 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSE1500BRHSRSS N/A 15 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSE1500BXHSHTPS N/A 15 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
1326 - 1350 of 1622 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »