Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
1426 - 1450 of 1622 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM440BRHSLAB N/A 440 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM440BXHSLAB N/A 440 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSE1800BXHS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSE1800BRHS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSE1800BXHSKPS N/A 18.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSE1800BRHSKPS N/A 18.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSE1800BXHSRSS N/A 18.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSE1800BRHSRSS N/A 18.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSE1800BXHSHTPS N/A 18.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSE1800BRHSHTPS N/A 18.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSE1800BXHSATL N/A 18.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSE1800BRHSATL N/A 18.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSE1800BXHSFS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSE1800BRHSFS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSE1800BXHSLAB N/A 18.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM460BXHS N/A 460 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM460BRHS N/A 460 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM460BXHSKPS N/A 460 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM460BRHSKPS N/A 460 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM460BXHSRSS N/A 460 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM460BRHSRSS N/A 460 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM460BXHSHTPS N/A 460 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM460BRHSHTPS N/A 460 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM460BXHSATL N/A 460 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM460BRHSATL N/A 460 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
1426 - 1450 of 1622 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »