Couplings & Power Transmission Parts Catalog
>
Jaw Couplings
>
L Type (Standard Jaw) Components
>
L Type Hubs - Solid (No Bore)
> View Items
Timken Products
Timken Products
Couplings
Couplings
Couplings & Power Transmission Parts Catalog
Couplings & Power Transmission Parts Catalog
Jaw Couplings
Jaw Couplings
L Type (Standard Jaw) Components
L Type (Standard Jaw) Components
L Type Hubs - Solid (No Bore)
L Type Hubs - Solid (No Bore)
View Items
L Type Hubs - Solid (No Bore)
Close Window
Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
The L Type coupling consists of two standard L Type hubs and one spider.
Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Helpful Links
Jaw Type Catalog (pdf catalog)
Installation Instructions for Jaw Type Couplings
Installation Video for Jaw Type Couplings
1 - 4 of 4
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Compare Items
Clear
Filter
Coupling Size
No Preference
L035
L050
L095
L225
Part Number
Description
Coupling Size
Length thru Bore
Max. Bore (Dimensions ID1/ID2)
Hub Length
CAD
68514410129
N/A
L035-HUB-SOLID-NKW-N/LBL
N/A
L035
N/A
0.270 in
6.86 mm
N/A
0.375 in
10.00 mm
N/A
0.550 in
13.97 mm
N/A
68514410218
N/A
L050-HUB-SOLID-NKW-N/LBL
N/A
L050
N/A
0.620 in
15.75 mm
N/A
0.625 in
16 mm
N/A
1.100 in
27.94 mm
N/A
68514411094
N/A
L095-HUB-SOLID-NKW
N/A
L095
N/A
1 in
25.4 mm
N/A
1.125 in
29.00 mm
N/A
1.52 in
38.61 mm
N/A
68514476172
N/A
L225-HUB-STL-SOLID
N/A
L225
N/A
2.180 in
55.37 mm
N/A
2.625 in
67 mm
N/A
3.180 in
80.77 mm
N/A
1 - 4 of 4
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1