This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1701 - 1725 of 2507 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

GL327249 N/A 5 1/4 in133.35 mm N/A 1.0313 in26.195 mm N/A 33100 lbf147000 N N/A 65000 lbf289000 N N/A
74529 N/A 5.3140 in134.976 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
48393 N/A 5 3/8 in136.525 mm N/A 1.5625 in39.688 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A
48393A N/A 5 3/8 in136.525 mm N/A 1.5625 in39.688 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A
74536W N/A 5 3/8 in136.525 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
74537 N/A 5 3/8 in136.525 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
896 N/A 5 3/8 in136.525 mm N/A 2.2500 in57.150 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A
99537 N/A 5 3/8 in136.525 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
EE580537 N/A 5 3/8 in136.525 mm N/A 3.1250 in79.375 mm N/A 172000 lbf763000 N N/A 233000 lbf1040000 N N/A
LM229140C N/A 5 3/8 in136.525 mm N/A 1.2992 in33.000 mm N/A 57400 lbf255000 N N/A 103000 lbf459000 N N/A
LM328444 N/A 5 3/8 in136.525 mm N/A 1.1563 in29.370 mm N/A 51000 lbf227000 N N/A 84300 lbf375000 N N/A
H432640 N/A 5.4995 in139.687 mm N/A 3.0625 in77.788 mm N/A 174000 lbf775000 N N/A 265000 lbf1180000 N N/A
455959 N/A 5 1/2 in139.700 mm N/A 3.5000 in88.900 mm N/A 185000 lbf824000 N N/A 258000 lbf1150000 N N/A
73551 N/A 5 1/2 in139.700 mm N/A 1.2450 in31.623 mm N/A 65800 lbf293000 N N/A 77000 lbf342000 N N/A
74550 N/A 5 1/2 in139.700 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
74550A N/A 5 1/2 in139.700 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
74550P N/A 5 1/2 in139.700 mm N/A 1.875 in47.625 mm N/A 102000 lbf453000 N N/A 138000 lbf614000 N N/A
82550 N/A 5 1/2 in139.700 mm N/A 2.2300 in56.642 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A
898 N/A 5 1/2 in139.700 mm N/A 2.2500 in57.150 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A
898A N/A 5 1/2 in139.700 mm N/A 2.2500 in57.150 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A
899 N/A 5 1/2 in139.700 mm N/A 2.3125 in58.738 mm N/A 101000 lbf448000 N N/A 159000 lbf708000 N N/A
99550 N/A 5 1/2 in139.700 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
EE107055 N/A 5 1/2 in139.700 mm N/A 2.9375 in74.613 mm N/A 176000 lbf784000 N N/A 263000 lbf1170000 N N/A
EE450551 N/A 5 1/2 in139.700 mm N/A 3.6875 in93.663 mm N/A 237000 lbf1050000 N N/A 333000 lbf1480000 N N/A
EE540550 N/A 5 1/2 in139.700 mm N/A 3.4375 in87.313 mm N/A 185000 lbf823000 N N/A 246000 lbf1090000 N N/A
1701 - 1725 of 2507 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »