This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1676 - 1700 of 1864 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM757010 N/A 16.000 in406.4 mm N/A 1.8750 in47.625 mm N/A
LM761610 N/A 17.9960 in457.098 mm N/A 1.9375 in49.213 mm N/A
LM761611 N/A 17.9960 in457.098 mm N/A 2.0069 in50.975 mm N/A
LM761611W N/A 17.9960 in457.098 mm N/A 2.0069 in50.975 mm N/A
LM761611X N/A 17.9960 in457.098 mm N/A 2.0882 in53.040 mm N/A
LM763410 N/A 19 in482.6 mm N/A 2.0625 in52.388 mm N/A
LM763410A N/A 19 in482.6 mm N/A 2.0625 in52.388 mm N/A
LM763410E N/A 19 in482.6 mm N/A 2.125 in53.975 mm N/A
LM763410X N/A 19 in482.6 mm N/A 2.0625 in52.388 mm N/A
LM763411W N/A 19 in482.6 mm N/A 2.0769 in52.753 mm N/A
LM763412 N/A 19 in482.6 mm N/A 2.1706 in55.133 mm N/A
LM763414 N/A 19.2500 in488.950 mm N/A 1.9687 in50.005 mm N/A
LM763514W N/A 19 in482.6 mm N/A 2.0205 in51.321 mm N/A
LM763514X N/A 19 in482.6 mm N/A 2.1764 in55.281 mm N/A
LM763516W N/A 19.2500 in488.950 mm N/A 2.0205 in51.321 mm N/A
LM763516X N/A 19.2500 in488.950 mm N/A 2.1875 in55.563 mm N/A
LM765110 N/A 19.7500 in501.650 mm N/A 2 in50.8 mm N/A
LM765111 N/A 19.6750 in499.745 mm N/A 2 in50.8 mm N/A
LM767710 N/A 21.5000 in546.100 mm N/A 2.125 in53.975 mm N/A
LM769310 N/A 22.5000 in571.500 mm N/A 2.6250 in66.675 mm N/A
LM769310V N/A 22.5000 in571.500 mm N/A 2.6250 in66.675 mm N/A
LM770910 N/A 23.7500 in603.250 mm N/A 2.375 in60.325 mm N/A
LM772710 N/A 24.9950 in634.873 mm N/A 2.4375 in61.913 mm N/A
LM778510 N/A 30.0000 in762.000 mm N/A 3.0625 in77.788 mm N/A
LM78310A N/A 2.4399 in61.973 mm N/A 0.5354 in13.599 mm N/A
1676 - 1700 of 1864 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »