TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|
| 07100D | N/A 1 in25.400 mm | N/A 1.4375 in36.513 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07101DW | N/A 1 in25.400 mm | N/A 1.4375 in36.513 mm | N/A 6180 lbf27500 N | N/A 6650 lbf29600 N |
N/A
|
| 13176D | N/A 1 3/4 in44.450 mm | N/A 1.2500 in31.750 mm | N/A 11400 lbf50800 N | N/A 13700 lbf61100 N |
N/A
|
| 13182D | N/A 1.8125 in46.038 mm | N/A 1.2500 in31.750 mm | N/A 11400 lbf50800 N | N/A 13700 lbf61100 N |
N/A
|
| 14126D | N/A 1 1/4 in31.750 mm | N/A 1.5426 in39.182 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 17116D | N/A 1 3/16 in30.163 mm | N/A 1.3750 in34.925 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N |
N/A
|
| 19145D | N/A 1 7/16 in36.513 mm | N/A 1.5000 in38.100 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 19152D | N/A 1 1/2 in38.1 mm | N/A 1.9370 in49.200 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 357DW | N/A 1 11/16 in42.863 mm | N/A 2.5620 in65.075 mm | N/A 18400 lbf81800 N | N/A 20000 lbf88800 N |
N/A
|
| 358D | N/A 1 11/16 in42.863 mm | N/A 2.0620 in52.375 mm | N/A 18400 lbf81800 N | N/A 20000 lbf88800 N |
N/A
|
| 375D | N/A 2 in50.8 mm | N/A 2.094 in53.188 mm | N/A 19800 lbf87900 N | N/A 22700 lbf101000 N |
N/A
|
| 376DE | N/A 1 7/8 in47.625 mm | N/A 2.094 in53.188 mm | N/A 19800 lbf87900 N | N/A 22700 lbf101000 N |
N/A
|
| 378DE | N/A 1 15/16 in49.213 mm | N/A 2.094 in53.188 mm | N/A 19800 lbf87900 N | N/A 22700 lbf101000 N |
N/A
|
| 378DW | N/A 1 15/16 in49.213 mm | N/A 2.6570 in67.488 mm | N/A 19800 lbf87900 N | N/A 22700 lbf101000 N |
N/A
|
| 389DE | N/A 2 3/16 in55.563 mm | N/A 2.094 in53.188 mm | N/A 20500 lbf91000 N | N/A 24100 lbf107000 N |
N/A
|
| 392DW | N/A 2 7/16 in61.913 mm | N/A 2.8750 in73.025 mm | N/A 21000 lbf93400 N | N/A 28100 lbf125000 N |
N/A
|
| 39585D | N/A 2 1/2 in63.500 mm | N/A 2.3750 in60.325 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A
|
| 399D | N/A 2 7/16 in61.913 mm | N/A 2.187 in55.55 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 42362D | N/A 3.6250 in92.075 mm | N/A 2.2812 in57.942 mm | N/A 36600 lbf163000 N | N/A 54300 lbf241000 N |
N/A
|
| 46790D | N/A 6 1/2 in165.1 mm | N/A 3.0000 in76.200 mm | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N |
N/A
|
| 48290DW | N/A 5 in127 mm | N/A 3.0000 in76.200 mm | N/A 60200 lbf268000 N | N/A 111000 lbf493000 N |
N/A
|
| 48393D | N/A 5 3/8 in136.525 mm | N/A 3.0625 in77.788 mm | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N |
N/A
|
| 487TD | N/A 2.8375 in72.073 mm | N/A 2.6590 in67.539 mm | N/A 30500 lbf135000 N | N/A 41900 lbf186000 N |
N/A
|
| 496D | N/A 3 3/16 in80.963 mm | N/A 2.344 in59.538 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 52387D | N/A 3.8750 in98.425 mm | N/A 3.1250 in79.375 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|