TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|
| LM767749DGW | N/A 16.0000 in406.400 mm | N/A 5.4375 in138.113 mm | N/A 295000 lbf1310000 N | N/A 631000 lbf2810000 N |
N/A
|
| LM767749DW | N/A 16.0000 in406.400 mm | N/A 5.4375 in138.113 mm | N/A 338000 lbf1500000 N | N/A 631000 lbf2810000 N |
N/A
|
| LM772749DW | N/A 19.2530 in489.026 mm | N/A 6.0625 in153.988 mm | N/A 418000 lbf1860000 N | N/A 871000 lbf3870000 N |
N/A
|
| M224749D | N/A 4 3/4 in120.650 mm | N/A 2.6875 in68.263 mm | N/A 54900 lbf244000 N | N/A 94900 lbf422000 N |
N/A
|
| M231649D | N/A 6 in152.400 mm | N/A 3.3125 in84.138 mm | N/A 84600 lbf377000 N | N/A 150000 lbf668000 N |
N/A
|
| M238849DW | N/A 7.3750 in187.325 mm | N/A 4.0000 in101.600 mm | N/A 123000 lbf548000 N | N/A 225000 lbf999000 N |
N/A
|
| M244249DGW | N/A 8.6875 in220.663 mm | N/A 4.5625 in115.888 mm | N/A 156000 lbf695000 N | N/A 308000 lbf1370000 N |
N/A
|
| M244249DW | N/A 8.6875 in220.663 mm | N/A 4.5625 in115.888 mm | N/A 156000 lbf695000 N | N/A 308000 lbf1370000 N |
N/A
|
| M244249DXX | N/A 8.6875 in220.663 mm | N/A 4.5625 in115.888 mm | N/A 179000 lbf797000 N | N/A 308000 lbf1370000 N |
N/A
|
| M249748D | N/A 10 in254 mm | N/A 5.125 in130.175 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249748DGW | N/A 10 in254 mm | N/A 5.125 in130.175 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249748DW | N/A 10 in254 mm | N/A 5.125 in130.175 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249749D | N/A 10 in254 mm | N/A 5.125 in130.175 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M252338DW | N/A 9.8750 in250.825 mm | N/A 5.3750 in136.525 mm | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|
| M252349D | N/A 10.6250 in269.875 mm | N/A 5.3750 in136.525 mm | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|
| M252349DW | N/A 10.6250 in269.875 mm | N/A 5.3750 in136.525 mm | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|
| M255449D | N/A 11.3750 in288.925 mm | N/A 5.6875 in144.463 mm | N/A 267000 lbf1190000 N | N/A 567000 lbf2520000 N |
N/A
|
| M255449DW | N/A 11.3750 in288.925 mm | N/A 5.6875 in144.463 mm | N/A 267000 lbf1190000 N | N/A 567000 lbf2520000 N |
N/A
|
| M257148DW | N/A 12 in304.8 mm | N/A 5.125 in130.175 mm | N/A 269000 lbf1200000 N | N/A 477000 lbf2120000 N |
N/A
|
| M257149DW | N/A 12 in304.8 mm | N/A 5.125 in130.175 mm | N/A 269000 lbf1200000 N | N/A 477000 lbf2120000 N |
N/A
|
| M257248DGW | N/A 12.0040 in304.902 mm | N/A 5.0625 in128.588 mm | N/A 251000 lbf1120000 N | N/A 481000 lbf2140000 N |
N/A
|
| M257248DW | N/A 12.0040 in304.902 mm | N/A 5.0625 in128.588 mm | N/A 251000 lbf1120000 N | N/A 481000 lbf2140000 N |
N/A
|
| M260149DW | N/A 13 in330.200 mm | N/A 5.6875 in144.463 mm | N/A 275000 lbf1220000 N | N/A 619000 lbf2750000 N |
N/A
|
| M262449D | N/A 13.6875 in347.663 mm | N/A 5.4375 in138.113 mm | N/A 352000 lbf1570000 N | N/A 602000 lbf2680000 N |
N/A
|
| M262449DW | N/A 13.6875 in347.663 mm | N/A 5.4375 in138.113 mm | N/A 322000 lbf1430000 N | N/A 602000 lbf2680000 N |
N/A
|