TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|
| EE234157D | N/A 15.5 in393.7 mm | N/A 4.7500 in120.650 mm | N/A 244000 lbf1090000 N | N/A 451000 lbf2010000 N |
N/A
|
| EE234161D | N/A 16.0000 in406.400 mm | N/A 4.7500 in120.650 mm | N/A 244000 lbf1090000 N | N/A 451000 lbf2010000 N |
N/A
|
| EE243193D | N/A 19.2530 in489.026 mm | N/A 6.0000 in152.400 mm | N/A 330000 lbf1470000 N | N/A 822000 lbf3660000 N |
N/A
|
| EE275106D | N/A 10 1/2 in266.7 mm | N/A 5.125 in130.175 mm | N/A 198000 lbf883000 N | N/A 359000 lbf1600000 N |
N/A
|
| EE275109D | N/A 10.875 in276.225 mm | N/A 5.125 in130.175 mm | N/A 198000 lbf883000 N | N/A 359000 lbf1600000 N |
N/A
|
| EE275109DGW | N/A 10.875 in276.225 mm | N/A 5.125 in130.175 mm | N/A 198000 lbf883000 N | N/A 359000 lbf1600000 N |
N/A
|
| EE275109DW | N/A 10.875 in276.225 mm | N/A 5.125 in130.175 mm | N/A 198000 lbf883000 N | N/A 359000 lbf1600000 N |
N/A
|
| EE280625D | N/A 6.2500 in158.750 mm | N/A 4.5000 in114.300 mm | N/A 136000 lbf603000 N | N/A 195000 lbf867000 N |
N/A
|
| EE280700D | N/A 7 in177.800 mm | N/A 4.5000 in114.300 mm | N/A 136000 lbf603000 N | N/A 195000 lbf867000 N |
N/A
|
| EE280700DG | N/A 7 in177.800 mm | N/A 4.5000 in114.300 mm | N/A 136000 lbf603000 N | N/A 195000 lbf867000 N |
N/A
|
| EE280703DW | N/A 7 in177.800 mm | N/A 4.5000 in114.300 mm | N/A 136000 lbf603000 N | N/A 195000 lbf867000 N |
N/A
|
| EE291176D | N/A 11.7500 in298.450 mm | N/A 4.2500 in107.950 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE291200D | N/A 12 in304.8 mm | N/A 4.2500 in107.950 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE291202D | N/A 12 in304.8 mm | N/A 4.6250 in117.475 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE325296D | N/A 29.5000 in749.300 mm | N/A 13.7500 in349.250 mm | N/A 1600000 lbf7120000 N | N/A 3640000 lbf16200000 N |
N/A
|
| EE329117D | N/A 11.994 in304.648 mm | N/A 5.1875 in131.763 mm | N/A 248000 lbf1100000 N | N/A 477000 lbf2120000 N |
N/A
|
| EE329118D | N/A 11.7500 in298.450 mm | N/A 5.1875 in131.763 mm | N/A 243000 lbf1080000 N | N/A 462000 lbf2060000 N |
N/A
|
| EE329119D | N/A 11.994 in304.648 mm | N/A 5.1875 in131.763 mm | N/A 243000 lbf1080000 N | N/A 462000 lbf2060000 N |
N/A
|
| EE420750D | N/A 7.5 in190.5 mm | N/A 6.0000 in152.400 mm | N/A 248000 lbf1100000 N | N/A 409000 lbf1820000 N |
N/A
|
| EE420800D | N/A 8 in203.2 mm | N/A 6.0000 in152.400 mm | N/A 248000 lbf1100000 N | N/A 409000 lbf1820000 N |
N/A
|
| EE430901D | N/A 9 in228.600 mm | N/A 6.3750 in161.925 mm | N/A 253000 lbf1120000 N | N/A 432000 lbf1920000 N |
N/A
|
| EE433301D | N/A 30.0000 in762.000 mm | N/A 12.2500 in311.150 mm | N/A 1670000 lbf7440000 N | N/A 3410000 lbf15200000 N |
N/A
|
| EE435103D | N/A 10.2500 in260.350 mm | N/A 6.1250 in155.575 mm | N/A 253000 lbf1120000 N | N/A 451000 lbf2010000 N |
N/A
|
| EE450600D | N/A 6 in152.400 mm | N/A 6.7500 in171.450 mm | N/A 224000 lbf994000 N | N/A 333000 lbf1480000 N |
N/A
|
| EE480181D | N/A 18.0000 in457.2 mm | N/A 14.5000 in368.300 mm | N/A 1390000 lbf6190000 N | N/A 1980000 lbf8790000 N |
N/A
|