TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
126 - 150 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

EE526131D N/A 13 in330.200 mm N/A 5.8125 in147.638 mm N/A 281000 lbf1250000 N N/A 523000 lbf2320000 N N/A
EE529090DW N/A 9 in228.600 mm N/A 5.5000 in139.700 mm N/A 250000 lbf1110000 N N/A 412000 lbf1830000 N N/A
EE700090D N/A 9 in228.600 mm N/A 6.5000 in165.100 mm N/A 349000 lbf1550000 N N/A 481000 lbf2140000 N N/A
EE722111D N/A 11 in279.400 mm N/A 6.5625 in166.688 mm N/A 363000 lbf1610000 N N/A 527000 lbf2350000 N N/A
EE722112D N/A 11 in279.400 mm N/A 7.25 in184.15 mm N/A 363000 lbf1610000 N N/A 527000 lbf2350000 N N/A
EE724121D N/A 12 in304.8 mm N/A 6.5000 in165.100 mm N/A 379000 lbf1690000 N N/A 573000 lbf2550000 N N/A
EE738101D N/A 10 in254 mm N/A 6.5000 in165.100 mm N/A 319000 lbf1420000 N N/A 525000 lbf2340000 N N/A
EE738101DH N/A 10 in254 mm N/A 6.5000 in165.100 mm N/A 366000 lbf1630000 N N/A 525000 lbf2340000 N N/A
EE790119D N/A 12 in304.8 mm N/A 11.2500 in285.750 mm N/A 695000 lbf3090000 N N/A 923000 lbf4100000 N N/A
EE821096D N/A 9 1/2 in241.300 mm N/A 6.8750 in174.625 mm N/A 342000 lbf1520000 N N/A 537000 lbf2390000 N N/A
EE822101D N/A 10 in254 mm N/A 5.2500 in133.350 mm N/A 264000 lbf1180000 N N/A 392000 lbf1740000 N N/A
EE823103D N/A 10.2500 in260.350 mm N/A 7.7500 in196.850 mm N/A 362000 lbf1610000 N N/A 601000 lbf2670000 N N/A
EE833161XD N/A 16.0000 in406.400 mm N/A 7.6250 in193.675 mm N/A 519000 lbf2310000 N N/A 1070000 lbf4770000 N N/A
EE91700D N/A 7 in177.800 mm N/A 4.1875 in106.363 mm N/A 110000 lbf490000 N N/A 163000 lbf723000 N N/A
EE921150D N/A 11 1/2 in292.1 mm N/A 5.6250 in142.875 mm N/A 339000 lbf1510000 N N/A 447000 lbf1990000 N N/A
EE941206D N/A 12 in304.8 mm N/A 5.3125 in134.938 mm N/A 348000 lbf1550000 N N/A 471000 lbf2090000 N N/A
EE941207D N/A 12 in304.8 mm N/A 5.5625 in141.288 mm N/A 348000 lbf1550000 N N/A 471000 lbf2090000 N N/A
H228649D N/A 5 3/8 in136.525 mm N/A 4.7500 in120.650 mm N/A 145000 lbf647000 N N/A 237000 lbf1050000 N N/A
H239649D N/A 7.3750 in187.325 mm N/A 6.3750 in161.925 mm N/A 236000 lbf1050000 N N/A 356000 lbf1580000 N N/A
H242649D N/A 8.1250 in206.375 mm N/A 7.25 in184.15 mm N/A 305000 lbf1350000 N N/A 522000 lbf2320000 N N/A
H244849D N/A 8.625 in219.075 mm N/A 7.875 in200.025 mm N/A 325000 lbf1450000 N N/A 592000 lbf2630000 N N/A
H247549D N/A 9.25 in234.95 mm N/A 8.2500 in209.550 mm N/A 399000 lbf1770000 N N/A 699000 lbf3110000 N N/A
H432549D N/A 6.1250 in155.575 mm N/A 4.8125 in122.238 mm N/A 142000 lbf632000 N N/A 257000 lbf1140000 N N/A
HH224346DD N/A 4 1/2 in114.300 mm N/A 6.0000 in152.400 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A
HH231637D N/A 5 in127 mm N/A 6.25 in158.75 mm N/A 257000 lbf1140000 N N/A 302000 lbf1340000 N N/A
126 - 150 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »