● The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where heavy loads are encountered.
● The set screw mounting feature is ideal for reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical
1 2
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (mm)
Outside Diameter (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| UC305 | N/A 25 mm | N/A 62 mm2.441 in | N/A 38 mm1.496 in | N/A 10900 N2450 lbf | N/A 21200 N4766 lbf |
N/A
|
| UC305-16 | N/A 1 in | N/A 62 mm2.441 in | N/A 38 mm1.496 in | N/A 10900 N2450 lbf | N/A 21200 N4766 lbf |
N/A
|
| UC306 | N/A 30 mm | N/A 72 mm2.835 in | N/A 43 mm1.693 in | N/A 15000 N3372 lbf | N/A 26700 N6002 lbf |
N/A
|
| UC307 | N/A 35 mm | N/A 80 mm3.150 in | N/A 48 mm1.89 in | N/A 19300 N4339 lbf | N/A 33400 N7509 lbf |
N/A
|
| UC308-24 | N/A 1 1/2 in | N/A 90 mm3.543 in | N/A 52 mm2.047 in | N/A 24000 N5395 lbf | N/A 40700 N9150 lbf |
N/A
|
| UC308 | N/A 40 mm | N/A 90 mm3.543 in | N/A 52 mm2.047 in | N/A 24000 N5395 lbf | N/A 40700 N9150 lbf |
N/A
|
| UC309-28 | N/A 1 3/4 in | N/A 100 mm3.937 in | N/A 57 mm2.244 in | N/A 29500 N6632 lbf | N/A 48900 N10993 lbf |
N/A
|
| UC309 | N/A 45 mm | N/A 100 mm3.937 in | N/A 57 mm2.244 in | N/A 29500 N6632 lbf | N/A 48900 N10993 lbf |
N/A
|
| UC310 | N/A 50 mm | N/A 110 mm4.331 in | N/A 61 mm2.402 in | N/A 38300 N8610 lbf | N/A 62000 N13938 lbf |
N/A
|
| UC311-32 | N/A 2 in | N/A 120 mm4.724 in | N/A 66 mm2.598 in | N/A 45000 N10117 lbf | N/A 71600 N16096 lbf |
N/A
|
| UC311 | N/A 55 mm | N/A 120 mm4.724 in | N/A 66 mm2.598 in | N/A 45000 N10117 lbf | N/A 71600 N16096 lbf |
N/A
|
| UC311-35 | N/A 2 3/16 in | N/A 120 mm4.724 in | N/A 66 mm2.598 in | N/A 45000 N10117 lbf | N/A 71600 N16096 lbf |
N/A
|
| UC312 | N/A 60 mm | N/A 130 mm5.118 in | N/A 71 mm2.795 in | N/A 52200 N11735 lbf | N/A 81900 N18412 lbf |
N/A
|
| UC312-39 | N/A 2 7/16 in | N/A 130 mm5.118 in | N/A 71 mm2.795 in | N/A 52200 N11735 lbf | N/A 81900 N18412 lbf |
N/A
|
| UC313-40 | N/A 2 1/2 in | N/A 140 mm5.512 in | N/A 75 mm2.953 in | N/A 59900 N13466 lbf | N/A 92700 N20840 lbf |
N/A
|
| UC313 | N/A 65 mm | N/A 140 mm5.512 in | N/A 75 mm2.953 in | N/A 59900 N13466 lbf | N/A 92700 N20840 lbf |
N/A
|
| UC314-44 | N/A 2 3/4 in | N/A 150 mm5.906 in | N/A 78 mm3.071 in | N/A 68200 N15332 lbf | N/A 104000 N23380 lbf |
N/A
|
| UC314 | N/A 70 mm | N/A 150 mm5.906 in | N/A 78 mm3.071 in | N/A 68200 N15332 lbf | N/A 104000 N23380 lbf |
N/A
|
| UC315-47 | N/A 2 15/16 in | N/A 160 mm6.299 in | N/A 82 mm3.228 in | N/A 77200 N17355 lbf | N/A 113000 N25404 lbf |
N/A
|
| UC315 | N/A 75 mm | N/A 160 mm6.299 in | N/A 82 mm3.228 in | N/A 77200 N17355 lbf | N/A 113000 N25404 lbf |
N/A
|
| UC315-48 | N/A 3 in | N/A 160 mm6.299 in | N/A 82 mm3.228 in | N/A 77200 N17355 lbf | N/A 113000 N25404 lbf |
N/A
|
| UC316 | N/A 80 mm | N/A 170 mm6.693 in | N/A 86 mm3.386 in | N/A 86700 N19491 lbf | N/A 123000 N27652 lbf |
N/A
|
| UC317 | N/A 85 mm | N/A 180 mm7.087 in | N/A 96.0 mm3.78 in | N/A 96800 N21762 lbf | N/A 133000 N29900 lbf |
N/A
|
| UC318-56 | N/A 3 1/2 in | N/A 190 mm7.480 in | N/A 96.0 mm3.78 in | N/A 107000 N24055 lbf | N/A 143000 N32148 lbf |
N/A
|
| UC318 | N/A 90 mm | N/A 190 mm7.480 in | N/A 96.0 mm3.78 in | N/A 107000 N24055 lbf | N/A 143000 N32148 lbf |
N/A
|
1 2