Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Two-Side Moveable
1/3 through 1-1/2 HP
“A” and “B” Belts
      Aluminoline variable speed pulleys are designed for the best possible belt alignment with the least amount of overhung load. Flanges are made of a lightweight, corrosion-resistant aluminum, which is hard-coat anodized for long life. The aluminum flanges provide quiet operation with minimum vibration. These pulleys are used with classical “A” and “B” drive belts. Aluminoline pulleys offer maximum service when lubricated through a convenient grease fitting located on the end of the pulley shaft.

    Belt Selection
      Aluminoline variable speed pulleys are designed to drive standard “A” and “B” section belts. Due to the intermeshing flange design, it is best to use a wrapped belt or one without cogs.

    Adjustable Center Drives
      The typical adjustable center drive consists of the Aluminoline pulley mounted on the motor shaft, a companion sheave on the driven shaft, an adjustable motor base and a belt. Standard “A” and “B” fixed diameter sheaves should be used as driven companion sheaves. Belt alignment will be maintained throughout the speed range because the Aluminoline pulleys are two-side moveable. Due to the minimal bottom contact area of “A” and “B” belts, flat driven sheaves are NOT recommended.
Unit of Measure
Items
Model 145 Spring-Loaded Driver Pulleys - Imperial

Model 145 Spring-Loaded Driver Pulleys - Imperial

Model 145 Spring-Loaded Driver Pulleys - Imperial

Model 145 Spring-Loaded Driver Pulleys - Imperial

Model 145 Spring-Loaded Driver Pulleys - Imperial

Model 145 Spring-Loaded Driver Pulleys - Imperial
Description  N/A 145-1/2-PULLEY N/A 145-5/8-PULLEY N/A 145-3/4-PULLEY
Bore Diameter  N/A 1/2 in N/A 5/8 in N/A 3/4 in
Drive Type N/A Adjustable Center - Driver
Belt Size N/A A
Keyway Size  N/A 1/8 x 1/4 in N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in
Width N/A 1.380 in35.05 mm
Outside Diameter N/A 4.50 in
Max. Pitch Diameter (Dimension PD) N/A 4.250 in
Min. Pitch Diameter (Dimension PD) N/A 2.100 in
Overall Length N/A 4.810 in122.17 mm
Ratio N/A 2:1
Weight N/A 2.25 lb N/A 2.12 lb N/A 2.12 lb
Torque Capacity N/A 18.00 in·lb
Motor Power at 1,150 rpm N/A 0.30 hp
Motor Power at 1,750 rpm N/A 0.50 hp
UPC Number N/A 18523 N/A 18525 N/A 18526
Cubic inches N/A 97.40250 in³