Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure
Items
COM Image

Aurora Bearing Metric Shock Absorber Bearings

COM Image

Aurora Bearing Metric Shock Absorber Bearings

COM Image

Aurora Bearing Metric Shock Absorber Bearings

COM Image

Aurora Bearing Metric Shock Absorber Bearings

COM Image

Aurora Bearing Metric Shock Absorber Bearings
Bearing Type N/A Plain
B - Ball Bore N/A 12.000 mm N/A 14.000 mm N/A 15.000 mm N/A 15.000 mm N/A 15.000 mm
D - Outside Diameter N/A 26.000 mm N/A 28.000 mm N/A 26.000 mm N/A 26.000 mm N/A 25.400 mm
H - Race Width N/A 12.00 mm N/A 10.00 mm N/A 9.00 mm N/A 9.00 mm N/A 9.91 mm
W - Ball Width N/A 16.00 mm N/A 19.00 mm N/A 12.00 mm N/A 12.00 mm N/A 12.00 mm
O - Ball Shoulder Diameter N/A 15.39 mm N/A 16.86 mm N/A 18.71 mm N/A 18.71 mm N/A 18.71 mm
M - Chamfer N/A .8 mm N/A .625 mm N/A .625 mm N/A .625 mm N/A .625 mm
Ball Diameter N/A 22.23 mm N/A 25.40 mm N/A 22.23 mm N/A 22.23 mm N/A 22.23 mm
a - Misalignment Angle N/A 13 º N/A 25 º N/A 9 º N/A 14 º N/A 9.5 º
Radial Static Limit Load Capacity N/A 103,630 N N/A 101,134 N N/A 55,110 N N/A 71,079 N N/A 68,953 N
Type of Lubrication N/A PTFE liner