Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure
Items
C Type Universal Hubs w/ Center - Imperial

C Type Universal Rigid Hubs w/ Keyway - Imperial

C Type Universal Hubs w/ Center - Imperial

C Type Universal Rigid Hubs w/ Keyway - Imperial

C Type Universal Hubs w/ Center - Imperial

C Type Universal Rigid Hubs w/ Keyway - Imperial

C Type Universal Hubs w/ Center - Imperial

C Type Universal Rigid Hubs w/ Keyway - Imperial

C Type Universal Hubs w/ Center - Imperial

C Type Universal Rigid Hubs w/ Keyway - Imperial
Description  N/A C-7/8-HUB RGD-1"-1/4X1/8KW N/A C-7/8-HUB RGD-1-1/4-1/4X1/8KW N/A C-7/8-HUB RGD-1-1/8-1/4X1/8KW N/A C-7/8-HUB RGD-3/4-3/16X3/32KW N/A C-1.5-HUB RGD-.625/.626-3/16X3/32KW-SS
Bore Size  N/A 1 in N/A 1 1/4 in N/A 1 1/8 in N/A 3/4 in N/A 5/8 in
Type N/A Gear Coupling Hubs
Size N/A 7/8 N/A 7/8 N/A 7/8 N/A 7/8 N/A 1 1/2
Hub Material N/A AISI 1045
Keyway Size (W x D) N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 3/16 x 3/32 in N/A 3/16 in
Style N/A Bored
Color N/A Metallic
Bore Type N/A Rigid
Max. Bore (Dimensions ID1/ID2) N/A 1.25 in31.75 mm N/A 1.25 in31.75 mm N/A 1.25 in31.75 mm N/A 1.25 in31.75 mm N/A 1.630 in41.40 mm
Max. Bore (Inch - Square Keyway) N/A N/A N/A N/A N/A 2.813 in
Max. Bore (Inch - Rectangular Keyway) N/A N/A N/A N/A N/A 3.062 in
Length thru Bore N/A 3.750 in95.25 mm N/A 3.750 in95.25 mm N/A 3.750 in95.25 mm N/A 3.750 in95.25 mm N/A 4.000 in101.60 mm
1 Square Keyway - Width N/A N/A N/A N/A N/A 0.750 in19.05 mm
1 Square Keyway - Depth N/A N/A N/A N/A N/A 0.375 in9.53 mm
1 Rectangular Keyway - Width N/A N/A N/A N/A N/A 0.750 in19.05 mm
1 Rectangular Keyway - Depth N/A N/A N/A N/A N/A 0.250 in6.35 mm
Dimension HD N/A 2.000 in50.80 mm N/A 2.000 in50.80 mm N/A 2.000 in50.80 mm N/A 2.000 in50.80 mm N/A 2.380 in60.45 mm
Dimension HL N/A 1.500 in38.10 mm N/A 1.500 in38.10 mm N/A 1.500 in38.10 mm N/A 1.500 in38.10 mm N/A 1.810 in45.97 mm
Dimension L1 N/A 3.380 in85.85 mm N/A 3.380 in85.85 mm N/A 3.380 in85.85 mm N/A 3.380 in85.85 mm N/A 3.360 in85.34 mm
Dimension L2 N/A 1.130 in28.70 mm N/A 1.130 in28.70 mm N/A 1.130 in28.70 mm N/A 1.130 in28.70 mm N/A 1.170 in29.72 mm
Dimension L3 N/A 0.130 in3.30 mm
Dimension TW N/A 0.250 in6.35 mm N/A 0.250 in6.35 mm N/A 0.250 in6.35 mm N/A 0.250 in6.35 mm N/A 0.520 in13.21 mm
Coupling Type N/A Gear
Cubic inches N/A 6.00000 in³ N/A 6.00000 in³ N/A 6.00000 in³ N/A 6.00000 in³ N/A 10.25256 in³
Weight N/A 1.20 lb N/A 1.20 lb N/A 1.20 lb N/A 1.20 lb N/A 3.00 lb