The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Description |
Bore Size |
Size |
Dimension L1 |
Dimension L2 |
Dimension L3 |
Dimension TW |
CAD |
---|---|---|---|---|---|---|---|---|
69790400039 | Description N/A C-7/8-HUB RGD-1"-1/4X1/8KW | Bore Size N/A 1 in | Size N/A 7/8 | Dimension L1 N/A 3.380 in85.85 mm | Dimension L2 N/A 1.130 in28.70 mm | Dimension L3 N/A 0.130 in3.30 mm | Dimension TW N/A 0.250 in6.35 mm |
CAD
N/A ![]() |
69790400041 | Description N/A C-7/8-HUB RGD-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Size N/A 7/8 | Dimension L1 N/A 3.380 in85.85 mm | Dimension L2 N/A 1.130 in28.70 mm | Dimension L3 N/A 0.130 in3.30 mm | Dimension TW N/A 0.250 in6.35 mm |
CAD
N/A ![]() |
69790400040 | Description N/A C-7/8-HUB RGD-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Size N/A 7/8 | Dimension L1 N/A 3.380 in85.85 mm | Dimension L2 N/A 1.130 in28.70 mm | Dimension L3 N/A 0.130 in3.30 mm | Dimension TW N/A 0.250 in6.35 mm |
CAD
N/A ![]() |
69790400038 | Description N/A C-7/8-HUB RGD-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Size N/A 7/8 | Dimension L1 N/A 3.380 in85.85 mm | Dimension L2 N/A 1.130 in28.70 mm | Dimension L3 N/A 0.130 in3.30 mm | Dimension TW N/A 0.250 in6.35 mm |
CAD
N/A ![]() |
69790412143 | Description N/A C-1.5-HUB RGD-.625/.626-3/16X3/32KW-SS | Bore Size N/A 5/8 in | Size N/A 1 1/2 | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | Dimension TW N/A 0.520 in13.21 mm | CAD N/A |
69790400060 | Description N/A C-1.5-HUB RGD-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Size N/A 1 1/2 | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | Dimension TW N/A 0.520 in13.21 mm | CAD N/A |
69790400059 | Description N/A C-1.5-HUB RGD-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Size N/A 1 1/2 | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | Dimension TW N/A 0.520 in13.21 mm | CAD N/A |
69790400061 | Description N/A C-1.5-HUB RGD-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Size N/A 1 1/2 | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | Dimension TW N/A 0.520 in13.21 mm | CAD N/A |
69790400593 | Description N/A C-2-HUB RGD-1-15/16-1/2X1/4KW | Bore Size N/A 1 15/16 in | Size N/A 2 | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | Dimension TW N/A 0.440 in11.18 mm |
CAD
N/A ![]() |
69790414140 | Description N/A C-3.5-HUB RGD-3-1/2-7/8X7/16KW | Bore Size N/A 3 1/2 in | Size N/A 3 1/2 | Dimension L1 N/A 5.580 in141.73 mm | Dimension L2 N/A 3.330 in84.58 mm | Dimension L3 N/A 0.250 in6.35 mm | Dimension TW N/A 0.670 in17.02 mm | CAD N/A |