The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790400036 CMM Type Mill Motor Coupling Hubs w/ Center - Imperial |
![]() 69790400057 CMM Type Mill Motor Coupling Hubs w/ Center - Imperial |
![]() 69790400086 CMM Type Mill Motor Coupling Hubs w/ Center - Imperial |
![]() 69790400104 CMM Type Mill Motor Coupling Hubs w/ Center - Imperial |
![]() 69790400112 CMM Type Mill Motor Coupling Hubs w/ Center - Imperial |
|||||
Description | N/A CMM-7/8-HUB-W/CENTER | N/A CMM-1.5-HUB-W/CENTER | N/A CMM-2-HUB-W/CENTER | N/A CMM-2.5-HUB-W/CENTER | N/A CMM-3-HUB-W/CENTER | |||||
Size | N/A 7/8 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Type | N/A Gear Coupling Hubs | |||||||||
Hub Material | N/A AISI 1045 | |||||||||
Overall Length | N/A Determined by Length of Mill Motor Hub | |||||||||
Style | N/A Unbored | |||||||||
Outside Diameter | N/A 3.310 in3.31 mm | N/A 3.750 in3.75 mm | N/A 4.750 in4.75 mm | N/A 5.500 in5.50 mm | N/A 6.630 in6.63 mm | |||||
Color | N/A Metallic | |||||||||
Nominal Torque | N/A 2500.00 in·lb | N/A 7600 in·lb | N/A 20200.00 in·lb | N/A 30200.00 in·lb | N/A 50400.00 in·lb | |||||
Bore Type | N/A Center | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.25 in31 mm | N/A 1.630 in42 mm | N/A 2.130 in56 mm | N/A 2.630 in70.00 mm | N/A 3.13 in84.00 mm | |||||
Max. Speed (Unbalanced) | N/A 6000 rpm | N/A 5000 rpm | N/A 4200 rpm | N/A 3750.00 rpm | N/A 3600.00 rpm | |||||
Dimension CBD | N/A 1.940 in49.28 mm | N/A 2.250 in57.15 mm | N/A 3.000 in76.20 mm | N/A 3.750 in95.25 mm | N/A 4.750 in120.65 mm | |||||
Max. Safe Counterbore (Dimension CBD1) | N/A 1.630 in41.40 mm | N/A 1.880 in47.75 mm | N/A 2.750 in69.85 mm | N/A 3.250 in82.55 mm | N/A 3.880 in98.55 mm | |||||
Dimension DC | N/A 0.130 in3.30 mm | N/A 0.190 in4.83 mm | N/A 0.190 in4.83 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | |||||
Dimension DC1 | N/A Determined by Customer Specifications | |||||||||
Dimension G | N/A 0.130 in3.30 mm | N/A 0.130 in3.30 mm | N/A 0.130 in3.30 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | |||||
Max. Length of Universal Hub (Dimension HL1) | N/A 3.750 in95.25 mm | N/A 4.000 in101.60 mm | N/A 4.630 in117.60 mm | N/A 5.130 in130.30 mm | N/A 5.750 in146.05 mm | |||||
Dimension HL | N/A 1.500 in38.10 mm | N/A 1.810 in45.97 mm | N/A 2.060 in52.32 mm | N/A 2.250 in57.15 mm | N/A 2.630 in66.80 mm | |||||
Dimension HD | N/A 2.000 in50.80 mm | N/A 2.380 in60.45 mm | N/A 3.250 in82.55 mm | N/A 3.94 in100.08 mm | N/A 4.750 in120.65 mm | |||||
Dimension LS | N/A 2.000 in50.80 mm | N/A 2.530 in64.26 mm | N/A 2.560 in65.02 mm | N/A 3.060 in77.72 mm | N/A 3.750 in95.25 mm | |||||
Dimension R | N/A 3.750 in95.25 mm | N/A 4.590 in116.59 mm | N/A 4.880 in123.95 mm | N/A 5.720 in145.29 mm | N/A 6.880 in174.75 mm | |||||
Dimension SL | N/A 1.000 in25.40 mm | N/A 1.270 in32.26 mm | N/A 1.280 in32.51 mm | N/A 1.530 in38.86 mm | N/A 1.880 in47.75 mm | |||||
Max. Angular Misalignment | N/A 0.50 º | |||||||||
Parallel Misalignment | N/A 0.005 in | N/A 0.007 in | N/A 0.007 in | N/A 0.007 in | N/A 0.010 in | |||||
Coupling Type | N/A Gear | |||||||||
Weight | N/A 1.20 lb | N/A 2.10 lb | N/A 11.50 lb | N/A 25.00 lb | N/A 25.00 lb | |||||
Complete Coupling Weight | N/A 7.00 lb | N/A 11.00 lb | N/A 19.00 lb | N/A 29.00 lb | N/A 46.00 lb | |||||
Cubic inches | N/A 6.00000 in³ | N/A 10.25256 in³ | N/A 21.75875 in³ | N/A 34.92810 in³ | N/A 59.33938 in³ | |||||
|