Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
SUCCF207-23/FVSL613 Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
SUCSF203/F Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
SUCSF203-10/F Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
SUCSF203-15M/F Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
SUCSF203-8/F Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
|||||
| UPC Code | N/A | |||||||||
| Bore Size | N/A 1 7/16 in | N/A 17 mm | N/A 5/8 in | N/A 15 mm | N/A 1/2 in | |||||
| Lubrication Type | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | N/A Standard Food Safe Grease | N/A Standard Food Safe Grease | N/A Standard Food Safe Grease | |||||
| Bearing Number | N/A SUC207-23/FVSL613 | N/A SUC203/F | N/A SUC203-10/F | N/A SUC203-15M/F | N/A SUC203-8/F | |||||
| Total Length L | N/A 4.753 in120.7 mm | N/A 3.386 in86.0 mm | N/A 3.386 in86.0 mm | N/A 3.386 in86.0 mm | N/A 3.386 in86.0 mm | |||||
| Total Width | N/A 1.791 in45.5 mm | N/A 1.311 in33.3 mm | N/A 1.311 in33.3 mm | N/A 1.311 in33.3 mm | N/A 1.311 in33.3 mm | |||||
| Total Height L | N/A 4.753 in120.7 mm | N/A 3.386 in86.0 mm | N/A 3.386 in86.0 mm | N/A 3.386 in86.0 mm | N/A 3.386 in86.0 mm | |||||
| Dynamic Load Rating | N/A 4901 lbf21800 N | N/A 10900 N | N/A 10900 N | N/A 10900 N | N/A 10900 N | |||||
| Static Load Rating | N/A 2766 lbf12300 N | N/A 5350 N | N/A 5350 N | N/A 5350 N | N/A 5350 N | |||||
| Bolt Hole Spacing J | N/A 3.625 in92.2 mm | N/A 2.520 in64.0 mm | N/A 2.520 in64.0 mm | N/A 2.520 in64.0 mm | N/A 2.520 in64.0 mm | |||||
| Housing Width A | N/A 1.223 in31.0 mm | N/A 1.024 in26.0 mm | N/A 1.024 in26.0 mm | N/A 1.024 in26.0 mm | N/A 1.024 in26.0 mm | |||||
| Bolt Hole Size N | N/A 0.531 in13.5 mm | N/A 0.472 in12.0 mm | N/A 0.472 in12.0 mm | N/A 0.472 in12.0 mm | N/A 0.472 in12.0 mm | |||||
| Center of Bearing from Housing End A2 | N/A 0.791 in20.1 mm | N/A 0.591 in15.0 mm | N/A 0.591 in15.0 mm | N/A 0.591 in15.0 mm | N/A 0.591 in15.0 mm | |||||
| Center of Bearing from Bearing End S | N/A 0.689 in17.5 mm | N/A 0.500 in12.7 mm | N/A 0.500 in12.7 mm | N/A 0.500 in12.7 mm | N/A 0.500 in12.7 mm | |||||
| Inner Ring Width B | N/A 1.689 in42.9 mm | N/A 1.220 in31.0 mm | N/A 1.220 in31.0 mm | N/A 1.220 in31.0 mm | N/A 1.220 in31.0 mm | |||||
| Weight | N/A 2 Kg4.4 lb | N/A 0.61 Kg | N/A 0.61 Kg | N/A 0.61 Kg | N/A 0.61 Kg | |||||
| Locking Style | N/A Set Screw Locking | |||||||||
| Housing Construction |
N/A
Four-Bolt Square Flange |
|||||||||
| Bearing Style | N/A | |||||||||
|
|
||||||||||