Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Cylindrical Full Compliment NCF

Cylindrical Roller Radial Bearings - Full Complement

Cylindrical Full Compliment NCF

Cylindrical Roller Radial Bearings - Full Complement

Cylindrical Full Compliment NCF

Cylindrical Roller Radial Bearings - Full Complement

Cylindrical Full Compliment NCF

Cylindrical Roller Radial Bearings - Full Complement

Cylindrical Full Compliment NCF

Cylindrical Roller Radial Bearings - Full Complement
Bore d N/A 110 mm N/A 110 mm N/A 120 mm N/A 120 mm N/A 130 mm
O.D. D N/A 150 mm5.9055 in N/A 150 mm5.9055 in N/A 165 mm6.4961 in N/A 165 mm6.4961 in N/A 180 mm7.0866 in
Width B N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 30 mm1.1811 in
DUR/DOR F/E N/A 141.1 mm5.5551 in N/A 141.1 mm5.5551 in N/A 154 mm6.0630 in N/A 154 mm6.0630 in N/A 166.8 mm6.5669 in
Static Load Rating Co N/A 223000 N50100 lbf N/A 223000 N50100 lbf N/A 297000 N66800 lbf N/A 297000 N66800 lbf N/A 361000 N81100 lbf
Dynamic Load Rating C11 N/A 146000 N32900 lbf N/A 146000 N32900 lbf N/A 188000 N42400 lbf N/A 188000 N42400 lbf N/A 225000 N50600 lbf
Chamfer rsmin N/A 1.1 mm0.040 in N/A 1.1 mm0.040 in N/A 1.1 mm0.040 in N/A 1.1 mm0.040 in N/A 1.5 mm0.06 in
Chamfer r1smin2 N/A 1 mm0.040 in N/A 1 mm0.040 in N/A 1 mm0.040 in N/A 1 mm0.040 in N/A 1.1 mm0.040 in
Backing Shaft Diameter ds N/A 119.1 mm4.6900 in N/A 119.1 mm4.6900 in N/A 130.00 mm5.1200 in N/A 130.00 mm5.1200 in N/A 140.8 mm5.5400 in
Backing Housing Diameter Ds N/A 142.1 mm5.5900 in N/A 142.1 mm5.5900 in N/A 155 mm6.100 in N/A 155 mm6.100 in N/A 167.5 mm6.5900 in
Dimension S3 N/A 1.5 mm0.060 in N/A 1.5 mm0.060 in N/A 1.55 mm0.061 in N/A 1.55 mm0.061 in N/A 2 mm0.079 in
Geometry Factor Cg4 N/A 0.136 N/A 0.136 N/A 0.150 N/A 0.150 N/A 0.16
Thermal Speed Ratings - Oil N/A 1200 rpm N/A 1200 rpm N/A 1200 rpm N/A 1200 rpm N/A 1100 rpm
Thermal Speed Ratings - Grease N/A 1000 rpm N/A 1000 rpm N/A 970 rpm N/A 970 rpm N/A 920 rpm
Weight N/A 1.2 Kg2.65 lb N/A 1.2 Kg2.65 lb N/A 1.7 Kg3.8 lb N/A 1.7 Kg3.8 lb N/A 2.3 Kg5 lb
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 3 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 4 Cg factor for bearing without inner ring.