Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
513107-A

Automotive Aftermarket Hub Assemblies

513017K-A

Automotive Aftermarket Hub Assemblies

513107-A

Automotive Aftermarket Hub Assemblies

513109-A

Automotive Aftermarket Hub Assemblies

513111-A

Automotive Aftermarket Hub Assemblies
Bolt Circle Diameter N/A 4.528 N/A 3.937 N/A 4.5 N/A 4.5 N/A
Bolt Size N/A 0.51 N/A 0.51 N/A M12X1.75 N/A 1/2-20 N/A
Bolt Qty N/A 3 N/A 3 N/A 3 N/A 4 N/A
Bearing Type N/A Tapered N/A Ball Bearing N/A Ball Bearing N/A Ball Bearing N/A Ball Bearing
ABS N/A Y N/A N/A N/A Y N/A Y
Wheel Stud Size (in.) N/A M12X1.5 N/A M12X1.5 N/A 1/2-20 N/A 1/2-20 N/A M12X1.5
Wheel Stud Qty N/A 5 N/A 5 N/A 5 N/A 6 N/A 4
Wheel Studs N/A Y N/A Y N/A Y N/A N/A N
Flange Shape N/A Modified N/A Modified N/A Modified N/A Rectangle N/A
Spline Quantity N/A 27 N/A 33 N/A 27 N/A 31 N/A