Items |
![]() DRNR 15/16 Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar |
![]() DRNR1 3/16 Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar |
![]() DRNR1 7/16 Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar |
![]() DRNR1 11/16 Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar |
![]() DRNR1 15/16 Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar |
|||||
Shaft Size d | N/A 15/16 in | N/A 1 3/16 in | N/A 1 7/16 in | N/A 1 11/16 in | N/A 1 15/16 in | |||||
Bearing Type | N/A Ball Bearing | |||||||||
Bearing Number | N/A 1015KR | N/A 1103KR | N/A 1107KR | N/A 1111KR | N/A 1115KR | |||||
Base Width A | N/A 108 mm4.25 in | N/A 108 mm4.25 in | N/A 139.7 mm5.5 in | N/A 139.7 mm5.5 in | N/A 177.8 mm7 in | |||||
Base to Center Height H | N/A 63.5 mm2.5 in | N/A 63.5 mm2.5 in | N/A 76.2 mm3 in | N/A 76.2 mm3 in | N/A 88.9 mm3.5 in | |||||
Foot Height H1 | N/A 19 mm0.75 in | N/A 22.2 mm7/8 in | N/A 25.4 mm1 in | N/A 25.4 mm1 in | N/A 28.5 mm1-1/8 in | |||||
Total Height H2 | N/A 99.2 mm3.91 in | N/A 105.6 mm4.156 in | N/A 123.8 mm4.875 in | N/A 133.4 mm5.25 in | N/A 150.8 mm5.313 in | |||||
Total Length L | N/A 196.8 mm7 3/4 in | N/A 196.8 mm7 3/4 in | N/A 254 mm10 in | N/A 254 mm10 in | N/A 304.8 mm12 in | |||||
Dimension L1 | N/A 71.4 mm2.813 in | N/A 84.1 mm3.313 in | N/A 95.2 mm3.75 in | N/A 114.3 mm4.5 in | N/A 123.8 mm4.875 in | |||||
Bolt Hole Spacing J | N/A 158.8 mm6.25 in | N/A 158.8 mm6.25 in | N/A 203.2 mm8 in | N/A 203.2 mm8 in | N/A 241.3 mm9.5 in | |||||
Bolt Hole Spacing [Lateral] J1 | N/A 69.8 mm2.75 in | N/A 69.8 mm2.75 in | N/A 88.9 mm3.5 in | N/A 88.9 mm3.5 in | N/A 114.3 mm4-1/2 in | |||||
Bolt Hole Width N | N/A 12.7 mm0.500 in | N/A 12.7 mm0.500 in | N/A 15.9 mm0.625 in | N/A 15.9 mm0.625 in | N/A 17.5 mm0.69 in | |||||
Bolt Hole Length N1 | N/A 15.9 mm0.625 in | N/A 15.9 mm0.625 in | N/A 22.2 mm0.875 in | N/A 22.2 mm0.875 in | N/A 28.5 mm1.125 in | |||||
Total Width O | N/A 200 mm7.8750 in | N/A 203.2 mm8 in | N/A 276.2 mm10.875 in | N/A 279.4 mm11 in | N/A 352.4 mm13.875 in | |||||
Dimension P | N/A 146 mm5.75 in | N/A 142.9 mm5.625 in | N/A 211.5 mm8.328 in | N/A 209.6 mm8.25 in | N/A 276.2 mm10.875 in | |||||
Dimension d1 | N/A 38.1 mm1.5 in | N/A 44.1 mm1.736 in | N/A 54 mm2.126 in | N/A 63.5 mm2.5 in | N/A 69.9 mm2.752 in | |||||
Static Load Rating | N/A 7800 N1750 lbf | N/A 11300 N2530 lbf | N/A 15300 N3440 lbf | N/A 20500 N4600 lbf | N/A 23200 N5210 lbf | |||||
Dynamic Load Rating | N/A 15500 N3490 lbf | N/A 21600 N4850 lbf | N/A 28500 N6400 lbf | N/A 36300 N8160 lbf | N/A 38900 N8740 lbf | |||||
Housing Construction | N/A Four-Bolt Double Pillow Block | |||||||||
|