Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
SAL1 3/16 Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series |
SAOL1 3/16 Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series |
SAL1 1/4 Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series |
SAL1 7/16 Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series |
SAOL1 7/16 Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series |
|||||
| Series | N/A Industrial | N/A Heavy | N/A Industrial | N/A Industrial | N/A Heavy | |||||
| Shaft Size d | N/A 1 3/16 in | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 7/16 in | N/A 1 7/16 in | |||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bearing Number | N/A SM1103KS | N/A SMN103KS | N/A SM1104KS | N/A SM1107KS | N/A SMN107KS | |||||
| Base to Center Height H | N/A 50.8 mm2 in | N/A 60.33 mm2.375 in | N/A 60.33 mm2.375 in | N/A 60.33 mm2.375 in | N/A 69.8 mm2.75 in | |||||
| Total Length L | N/A 177.80 mm7.000 in | N/A 210 mm8.25 in | N/A 210 mm8.25 in | N/A 210 mm8.25 in | N/A 269.9 mm10-5/8 in | |||||
| Total Width A | N/A 54 mm2.125 in | N/A 60.3 mm2.375 in | N/A 60.3 mm2.375 in | N/A 60.3 mm2.375 in | N/A 69.8 mm2.75 in | |||||
| Bolt Hole Spacing J | N/A 139.7 mm5.5 in | N/A 168.3 mm6.625 in | N/A 158.8 mm6.25 in | N/A 158.8 mm6.25 in | N/A 209.6 mm8.25 in | |||||
| Bolt Hole Width N | N/A 15.9 mm0.625 in | N/A 15.9 mm0.625 in | N/A 19 mm0.75 in | N/A 19 mm0.75 in | N/A 19 mm0.75 in | |||||
| Bolt Hole Length N1 | N/A 19 mm0.75 in | N/A 22.2 mm0.875 in | N/A 25.4 mm1 in | N/A 25.4 mm1 in | N/A 25.4 mm1 in | |||||
| Foot Height H1 | N/A 17.5 mm0.688 in | N/A 17.5 mm0.688 in | N/A 19 mm0.75 in | N/A 19 mm0.75 in | N/A 20.6 mm0.813 in | |||||
| Total Height H2 | N/A | |||||||||
| Dimension d1 | N/A 44.4 mm1.75 in | N/A 49.2 mm1.938 in | N/A 54.4 mm2.125 in | N/A 54.4 mm2.125 in | N/A 55.6 mm2.188 in | |||||
| Dimension B1 | N/A 48.4 mm1.906 in | N/A 50 mm1.969 in | N/A 51.2 mm2.016 in | N/A 51.2 mm2.016 in | N/A 51.6 mm2.031 in | |||||
| Dimension S1 | N/A | |||||||||
| Dimension T | N/A 41.3 mm1.625 in | N/A 42.9 mm1.688 in | N/A 42.1 mm1.656 in | N/A 42.1 mm1.656 in | N/A 42.1 mm1.656 in | |||||
| Static Load Rating | N/A 11100 N2500 lbf | N/A 15600 N3550 lbf | N/A 11500 N3400 lbf | N/A 11500 N3400 lbf | N/A 21200 N4750 lbf | |||||
| Dynamic Load Rating | N/A 21600 N4800 lbf | N/A 33500 N7550 lbf | N/A 28500 N6400 lbf | N/A 28500 N6400 lbf | N/A 40500 N9150 lbf | |||||
| Seal Type | N/A Shroud Seal | |||||||||
| Housing Construction | N/A Two-Bolt Pillow Block | |||||||||
| Weight | N/A 3.768 Kg8.3 lb | N/A 5.521 Kg12.16 lb | N/A 5.239 Kg11.54 lb | N/A 5.239 Kg11.54 lb | N/A 7.037 Kg15.5 lb | |||||
| Alternate Part Name | N/A SAL1 3/16 | N/A SAOL1 3/16 | N/A SAL1 1/4 | N/A SAL1 7/16 | N/A SAOL1 7/16 | |||||
|
|
||||||||||