Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Fafnir Pillow Block 2 - Y Series

Fafnir® Pillow Block Mounted Bearings Setscrew Locking

Pillow Block BHU Set Screw2 - SGT

Fafnir® Pillow Block Mounted Bearings Setscrew Locking

Fafnir Pillow Block 2 - Y Series

Fafnir® Pillow Block Mounted Bearings Setscrew Locking

Pillow Block BHU Set Screw2 - SGT

Fafnir® Pillow Block Mounted Bearings Setscrew Locking

Fafnir Pillow Block 2 - Y Series

Fafnir® Pillow Block Mounted Bearings Setscrew Locking
Series N/A Industrial N/A Standard N/A Industrial N/A Standard N/A Industrial
Shaft Size d N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 5/8 in
Bearing Type  N/A Ball Bearing
Bearing Number N/A GY1008KRRB N/A GYA008RRB N/A GY1008KRRB N/A GYA008RRB N/A GY1010KRRB
Base to Center Height H N/A 26.99 mm1.063 in N/A 26.99 mm1.063 in N/A 30.16 mm1.187 in N/A 30.16 mm1.187 in N/A 26.99 mm1.063 in
Total Length L N/A 123.8 mm4.874 in
Total Width A N/A 30.2 mm1.189 in
Bolt Hole Spacing J N/A 92.1 mm3.626 in
Bolt Hole Width N N/A 11.1 mm0.437 in
Bolt Hole Length N1 N/A 22.2 mm0.874 in
Foot Height H1 N/A 8.7 mm N/A 8.7 mm N/A 11.9 mm N/A 11.9 mm N/A 8.7 mm
Total Height H2 N/A 53.2 mm2.094 in N/A 53.2 mm2.094 in N/A 56.4 mm2.22 in N/A 56.4 mm2.22 in N/A 53.2 mm2.094 in
Inside Ring Width B N/A 27.38 mm1.078 in N/A 23.8 mm0.9370 in N/A 27.38 mm1.078 in N/A 23.8 mm0.9370 in N/A 27.38 mm1.078 in
Dimension S1 N/A 15.88 mm0.625 in N/A 15.85 mm0.624 in N/A 15.88 mm0.625 in N/A 15.85 mm0.624 in N/A 15.88 mm0.625 in
Dimension F N/A 22.86 mm0.9 in N/A 24.6 mm0.969 in N/A 22.86 mm0.9 in N/A 24.6 mm0.969 in N/A 22.86 mm0.9 in
Static Load Rating N/A 4700 N1070 lbf
Dynamic Load Rating N/A 10700 N2380 lbf
Seal Type N/A Shroud Seal N/A Narrow Shroud N/A Shroud Seal N/A Narrow Shroud N/A Shroud Seal
Housing Construction N/A Two-Bolt Pillow Block
Weight N/A 0.4536 Kg1 lb N/A 0.42 Kg0.926 lb N/A 0.4536 Kg1 lb N/A 0.42 Kg0.926 lb N/A 0.4536 Kg1 lb
Alternate Part Name N/A YAK1/2 N/A SAK1/2 N/A YAS1/2 N/A SAS1/2 N/A YAK5/8