Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
RTU 3/4 Fafnir® Take-Up Mounted Bearings Eccentric Locking Collar |
VTU 3/4 Fafnir® Take-Up Mounted Bearings Eccentric Locking Collar |
RTU 20 Fafnir® Take-Up Mounted Bearings Eccentric Locking Collar |
VTU 20 Fafnir® Take-Up Mounted Bearings Eccentric Locking Collar |
RTU 7/8 Fafnir® Take-Up Mounted Bearings Eccentric Locking Collar |
|||||
| Series | N/A Industrial | N/A Standard | N/A Industrial | N/A Standard | N/A Industrial | |||||
| Shaft Size d | N/A 3/4 in | N/A 3/4 in | N/A 20 mm | N/A 20 mm | N/A 7/8 in | |||||
| Bearing Number | N/A G1012KRRB | N/A GRA012RRB | N/A GE20KRRB | N/A GRAE20RRB | N/A G1014KRRB | |||||
| Housing Width A | N/A 41.3 mm1.626 in | N/A 41.3 mm1.626 in | N/A 41.3 mm1.626 in | N/A 41.3 mm1.626 in | N/A 44.4 mm1.748 in | |||||
| Slot Width A1 | N/A 13.5 mm0.531 in | |||||||||
| Socket Width A2 | N/A 34.1 mm1.343 in | N/A 34.1 mm1.343 in | N/A 37.3 mm1.469 in | N/A 37.3 mm1.469 in | N/A 37.3 mm1.469 in | |||||
| Total Height H | N/A 92.1 mm3.626 in | |||||||||
| Pitch Height H1 | N/A 76.2 mm | |||||||||
| Height H2 | N/A 57.2 mm | |||||||||
| Total Length L | N/A 116.7 mm4.594 in | N/A 100.8 mm3.969 in | N/A 116.7 mm4.594 in | N/A 100.8 mm3.969 in | N/A 102.4 mm4.031 in | |||||
| Shaft Length L1 | N/A 67.5 mm2.657 in | |||||||||
| Dimension L2 | N/A 12.7 mm | |||||||||
| Slot Length L3 | N/A 57.2 mm2.252 in | |||||||||
| Adjustment Screw Bore N | N/A 19 mm0.748 in | |||||||||
| Opening Width N1 | N/A 15.9 mm0.626 in | |||||||||
| Opening Height N2 | N/A 31.8 mm1.252 in | |||||||||
| Dimension S1 | N/A 26.6 mm1.047 in | N/A 23.51 mm0.926 in | N/A 26.6 mm1.047 in | N/A 23.51 mm0.926 in | N/A 26.9 mm1.059 in | |||||
| Dimension G | N/A 47.6 mm1.874 in | N/A 44.1 mm1.736 in | N/A 47.6 mm1.874 in | N/A 44.1 mm1.736 in | N/A 42.9 mm1.689 in | |||||
| Dimension P | N/A 49.2 mm1.937 in | N/A 33.3 mm1.311 in | N/A 49.2 mm1.937 in | N/A 33.3 mm1.311 in | N/A 34.9 mm1.374 in | |||||
| Dimension T | N/A 20.6 mm0.811 in | N/A 20.6 mm0.811 in | N/A 20.6 mm0.811 in | N/A 20.6 mm0.811 in | N/A 22.2 mm0.874 in | |||||
| Static Load Rating | N/A 6500 N1460 lbf | N/A 6500 N1460 lbf | N/A 6500 N1460 lbf | N/A 6500 N1460 lbf | N/A 7800 N1750 lbf | |||||
| Dynamic Load Rating | N/A 14200 N3190 lbf | N/A 14200 N3190 lbf | N/A 14200 N3190 lbf | N/A 14200 N3190 lbf | N/A 15500 N3490 lbf | |||||
| Seal Type | N/A Shroud Seal | N/A Molded Shroud | N/A Shroud Seal | N/A Molded Shroud | N/A Shroud Seal | |||||
| Housing Construction | N/A Take-Up | |||||||||
| Weight | N/A 1.44 Kg3.18 lb | N/A 1.37 Kg3.02 lb | N/A 1.44 Kg3.18 lb | N/A 1.37 Kg3.02 lb | N/A 1.5 Kg3.3 lb | |||||
| Alternate Part Name | N/A RTU3/4 | N/A VTU3/4 | N/A RTU20 | N/A VTU20 | N/A RTU7/8 | |||||
|
|
||||||||||