Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
YTU 3/4 SGT Fafnir® Take-Up Mounted Bearings Setscrew Locking |
YTU 3/4 Fafnir® Take-Up Mounted Bearings Setscrew Locking |
YTU 20 SGT Fafnir® Take-Up Mounted Bearings Setscrew Locking |
YTU 20 Fafnir® Take-Up Mounted Bearings Setscrew Locking |
YTU 7/8 SGT Fafnir® Take-Up Mounted Bearings Setscrew Locking |
|||||
| Series | N/A Industrial | |||||||||
| Shaft Size d | N/A 3/4 in | N/A 3/4 in | N/A 20 mm | N/A 20 mm | N/A 7/8 in | |||||
| Bearing Number | N/A GY1012KRRB SGT | N/A GY1012KRRB | N/A GYE20KRRB SGT | N/A GYE20KRRB | N/A GY1014KRRB SGT | |||||
| Housing Width A | N/A 41.3 mm1.626 in | N/A 41.3 mm1.626 in | N/A 41.3 mm1.626 in | N/A 41.3 mm1.626 in | N/A 44.4 mm1.748 in | |||||
| Slot Width A1 | N/A 13.5 mm0.531 in | |||||||||
| Socket Width A2 | N/A 34.1 mm1.343 in | N/A 34.1 mm1.343 in | N/A 37.3 mm1.469 in | N/A 37.3 mm1.469 in | N/A 37.3 mm1.469 in | |||||
| Total Height H | N/A 92.1 mm3.626 in | |||||||||
| Pitch Height H1 | N/A 76.2 mm | N/A 76.2 mm3 in | N/A 76.2 mm | N/A 76.2 mm3 in | N/A 76.2 mm | |||||
| Height H2 | N/A 57.2 mm | N/A 57.2 mm2.25 in | N/A 57.2 mm | N/A 57.2 mm2.25 in | N/A 57.2 mm | |||||
| Total Length L | N/A 100.8 mm3.969 in | N/A 102.362 mm4.03 in | N/A 100.8 mm3.969 in | N/A 102.362 mm4.03 in | N/A 102.4 mm4.031 in | |||||
| Shaft Length L1 | N/A 67.5 mm2.657 in | |||||||||
| Dimension L2 | N/A 12.7 mm | N/A 12.7 mm0.50 in | N/A 12.7 mm | N/A 12.7 mm0.50 in | N/A 12.7 mm | |||||
| Slot Length L3 | N/A 57.2 mm2.252 in | |||||||||
| Adjustment Screw Bore N | N/A 19 mm0.748 in | |||||||||
| Opening Width N1 | N/A 15.9 mm0.626 in | |||||||||
| Opening Height N2 | N/A 31.8 mm1.252 in | |||||||||
| Inside Ring Width B | N/A 31.8 mm1.252 in | N/A 31.021 mm1.221 in | N/A 31.8 mm1.252 in | N/A 31.8 mm1.252 in | N/A 34.85 mm1.372 in | |||||
| Dimension S1 | N/A 19.1 mm0.752 in | N/A 18.321 mm0.721 in | N/A 19.1 mm0.752 in | N/A 19.1 mm0.752 in | N/A 20.56 mm0.809 in | |||||
| Dimension G | N/A 39.7 mm1.563 in | N/A 38.913 mm1.53 in | N/A 39.7 mm1.563 in | N/A 38.913 mm1.53 in | N/A 42.9 mm1.689 in | |||||
| Dimension P | N/A 33.3 mm1.311 in | N/A 33.3 mm1.311 in | N/A 33.3 mm1.311 in | N/A 33.3 mm1.311 in | N/A 34.9 mm1.374 in | |||||
| Dimension T | N/A 20.6 mm0.811 in | N/A 20.650 mm0.81 in | N/A 20.6 mm0.811 in | N/A 20.650 mm0.81 in | N/A 22.2 mm0.874 in | |||||
| Static Load Rating | N/A 6500 N1460 lbf | N/A 6500 N1460 lbf | N/A 6500 N1460 lbf | N/A 6500 N1460 lbf | N/A 7800 N1750 lbf | |||||
| Dynamic Load Rating | N/A 14200 N3190 lbf | N/A 14200 N3190 lbf | N/A 14200 N3190 lbf | N/A 14200 N3190 lbf | N/A 15500 N3490 lbf | |||||
| Seal Type | N/A Shroud Seal | |||||||||
| Housing Construction | N/A Take-Up | |||||||||
| Weight | N/A 1.41 Kg3.11 lb | N/A 1.41 Kg3.11 lb | N/A 1.41 Kg3.11 lb | N/A 1.41 Kg3.11 lb | N/A 1.5 Kg3.31 lb | |||||
| Alternate Part Name | N/A YTUSGT 3/4 | N/A YTU 3/4 | N/A YTUSGT 20 | N/A YTU 20 | N/A YTUSGT 7/8 | |||||
|
|
||||||||||