Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
timken-RRT30-TheTimkenCompany-3D-05-18-2022-top-angle-view

Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar

timken-RRT30-TheTimkenCompany-3D-05-18-2022-top-angle-view

Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar

timken-RRT30-TheTimkenCompany-3D-05-18-2022-top-angle-view

Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar

timken-RRT30-TheTimkenCompany-3D-05-18-2022-top-angle-view

Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar

timken-RRT30-TheTimkenCompany-3D-05-18-2022-top-angle-view

Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar
Series N/A Light-Duty
Shaft Size d N/A 1/2 in N/A 5/8 in N/A 5/8 in N/A 17 mm N/A 17 mm
Bearing Type  N/A Ball Bearing
Bearing Number N/A RA008RRB N/A RA010RRB N/A 1010KRRB N/A RAE17RRB N/A E17KRRB
Collar No. N/A S1008K N/A S1010K N/A S1010K N/A SE17K N/A SE17K
Total Length H N/A 81 mm3.188 in
Total Height L N/A 58.7 mm2.313 in
Housing Width A N/A 14.2 mm0.563 in
Bolt Hole Spacing J N/A 63.5 mm2.5 in
Bolt Hole Size N N/A 7.1 mm0.281 in
Flange Thickness A1 N/A 3.81 mm0.15 in
Dimension E N/A 23.8 mm0.938 in
Dimension H2 N/A 49.2 mm1.938 in
Dimension K N/A 5.6 mm0.219 in
Dimension d1 N/A 28.6 mm1.126 in
Short Shank - P N/A 0.15 mm0.006 in
Long Shank - P N/A 2.54 mm0.1 in
Flange Hole Diam. to Clear Sq. Shank N2 N/A 10.3 mm0.406 in
Static Load Rating N/A 4700 N1070 lbf
Dynamic Load Rating N/A 10700 N2380 lbf
Seal Type N/A Molded Shroud N/A Molded Shroud N/A Shroud Seal N/A Molded Shroud N/A Shroud Seal
Housing Construction N/A Two-Bolt Flange
Stamping Size N/A 40MST
Stamping Radial Load Rating N/A 2650 N600 lbf
Weight N/A 0.213 Kg0.470 lb