Batch CAD Cart (0)
  • Cart is empty
Designed for high horsepower and high energy applications, this multi-disc torque limiting coupling remains rigid until torsional spikes occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure
Items
fmd44

PT Tech FMD44, 4-Disc Torque Limiting Coupling, High Energy

fmd44

PT Tech FMD644, 6-Disc Torque Limiting Coupling, High Energy

fmd44

PT Tech FMD744, 7-Disc Torque Limiting Coupling, High Energy
Max Torque N/A 33896 lb·ft
Total Inertia N/A 365 lb·ft²
Output Inertia N/A 35.4 lb·ft²
Weight N/A 760 lb
Outside Diameter N/A 23.75 in
Torque Limiter Length N/A 7.16 in
Output Hub Diameter N/A 11.4 in
Input Flange Thickness N/A 1.85 in
# of Torque Pins/Blocks N/A 8