Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Units are traceable and are magnetic particle inspected after assembly.
  • Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: GMM-3MZ-470 = Zerk Type Fitting GMM-3MF-470 = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, consult our engineering department.
  • For rod end bearings which are non-traceable or non-magnetic particle inspected, consult factory.
Unit of Measure
Items
GMM-M & GMB-M Detail "A"

Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision

GMM-M & GMB-M Detail "A"

Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision

GMM-M & GMB-M Detail "A"

Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision

GMM-M & GMB-M Detail "A"

Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision

GMM-M & GMB-M Detail "A"

Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
Ball Shoulder Configuration N/A See Detail "A"
B - Ball Bore N/A .1900 in
W - Ball Width N/A .437 in
H - Head Width N/A .281 in
A - Base to Center N/A 1.562 in
D - Head Diameter N/A .750 in
O - Ball Shoulder Diameter N/A .315 in
Ball Diameter N/A .500 in
C - Thread Length N/A .969 in
F - Drilled Hole Diameter Ref. N/A
Thread Size N/A 1/4-28
Thread Class N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A
a - Misalignment Angle N/A 17 º
Ultimate Radial Static Load Capacity N/A 2,158 lbs N/A 2,158 lbs N/A Consult Engineering Department N/A Consult Engineering Department N/A Consult Engineering Department
Approximate Brg. Weight N/A .05 lb
Type of Lubrication N/A None N/A None N/A Flush Fitting N/A Flush Fitting N/A Zerk Fitting