The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
ASXM-4T Aurora Bearing ASXM-T & ASXB-T Male Rod Ends |
ASXB-4T Aurora Bearing ASXM-T & ASXB-T Male Rod Ends |
ASXMK-4T Aurora Bearing ASXM-T & ASXB-T Male Rod Ends |
ASXBK-4T Aurora Bearing ASXM-T & ASXB-T Male Rod Ends |
ASXM-4T-10 Aurora Bearing ASXM-T & ASXB-T Male Rod Ends |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .2500 in | N/A .2500 in | N/A .2500 in | N/A .2500 in | N/A .2500 in | |||||
| W - Ball Width | N/A .375 in | |||||||||
| H - Head Width | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | |||||
| A - Base to Center | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | |||||
| D - Head Diameter | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | |||||
| O - Ball Shoulder Diameter | N/A .375 in | |||||||||
| Ball Diameter | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | |||||
| G - Base to Center of Keyway Radius | N/A | N/A | N/A .980 in | N/A .980 in | N/A | |||||
| K - Keyway Width | N/A | N/A | N/A .062 in | N/A .062 in | N/A | |||||
| P - Keyway Depth | N/A | N/A | N/A .268 in | N/A .268 in | N/A | |||||
| C - Thread Length | N/A .968 in | N/A .968 in | N/A .968 in | N/A .968 in | N/A .968 in | |||||
| Thread Size | N/A 5/16-24 | |||||||||
| Thread Class | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | |||||
| a - Misalignment Angle | N/A 5 º | |||||||||
| No Load Rotational Breakaway Torque | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | |||||
| Ultimate Radial Static Load Capacity | N/A 7,356 lbs | |||||||||
| Axial Proof Load | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | |||||
| Approximate Brg. Weight | N/A .07 lb | |||||||||
|
Keyway |
N/A | N/A | N/A Keyway | N/A Keyway | N/A | |||||
|
|
||||||||||