Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
ASM-3-10 Aurora Bearing ASM-X-10 & ASB-X-10 Male Rod Ends |
ASB-3-10 Aurora Bearing ASM-X-10 & ASB-X-10 Male Rod Ends |
ASMK-3-10 Aurora Bearing ASM-X-10 & ASB-X-10 Male Rod Ends |
ASBK-3-10 Aurora Bearing ASM-X-10 & ASB-X-10 Male Rod Ends |
ASM-3F-10 Aurora Bearing ASM-X-10 & ASB-X-10 Male Rod Ends |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | |||||
| W - Ball Width | N/A .437 in | N/A .437 in | N/A .437 in | N/A .437 in | N/A .437 in | |||||
| H - Head Width | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | |||||
| A - Base to Center | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | |||||
| D - Head Diameter | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | |||||
| O - Ball Shoulder Diameter | N/A .30 in | N/A .30 in | N/A .30 in | N/A .30 in | N/A .300 in | |||||
| S - Max. Housing I.D. | N/A .6250 in | N/A .6250 in | N/A .6250 in | N/A .6250 in | N/A .6250 in | |||||
| Ball Diameter | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | |||||
| G - Base to Center of Keyway Radius | N/A | N/A | N/A .980 in | N/A .980 in | N/A | |||||
| K - Keyway Width | N/A | N/A | N/A .062 in | N/A .062 in | N/A | |||||
| P - Keyway Depth | N/A | N/A | N/A .268 in | N/A .268 in | N/A | |||||
| C - Thread Length | N/A .968 in | N/A .968 in | N/A .968 in | N/A .968 in | N/A .968 in | |||||
| Thread Size | N/A 5/16-24 | |||||||||
| Thread Class | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | |||||
| a - Misalignment Angle | N/A 15 º | N/A 15 º | N/A 15 º | N/A 15 º | N/A 15 º | |||||
| Radial Clearance in. | N/A .002 Max. | |||||||||
| Ultimate Radial Static Load Capacity | N/A 6,688 lbs | N/A 6,688 lbs | N/A 6,688 lbs | N/A 6,688 lbs | N/A Consult Engineering Department | |||||
|
Keyway |
N/A | N/A | N/A Keyway | N/A Keyway | N/A | |||||
|
|
||||||||||