Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
ASW-3-10 Aurora Bearing ASW-X-10 & ASG-X-10 Female Rod Ends |
ASG-3-10 Aurora Bearing ASW-X-10 & ASG-X-10 Female Rod Ends |
ASWK-3-10 Aurora Bearing ASW-X-10 & ASG-X-10 Female Rod Ends |
ASGK-3-10 Aurora Bearing ASW-X-10 & ASG-X-10 Female Rod Ends |
ASW-3F-10 Aurora Bearing ASW-X-10 & ASG-X-10 Female Rod Ends |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Female | |||||||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | |||||
| W - Ball Width | N/A .437 in | N/A .437 in | N/A .437 in | N/A .437 in | N/A .437 in | |||||
| H - Head Width | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | |||||
| A - Base to Center | N/A 1.375 in | N/A 1.375 in | N/A 1.375 in | N/A 1.375 in | N/A 1.375 in | |||||
| D - Head Diameter | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | |||||
| O - Ball Shoulder Diameter | N/A .30 in | N/A .30 in | N/A .30 in | N/A .30 in | N/A .300 in | |||||
| S - Max. Housing I.D. | N/A .6250 in | N/A .6250 in | N/A .6250 in | N/A .6250 in | N/A .6250 in | |||||
| E - Diameter | N/A .422 in | N/A .422 in | N/A .422 in | N/A .422 in | N/A .422 in | |||||
| K - Boss Diameter | N/A .500 in | N/A .500 in | N/A .500 in | N/A .500 in | N/A .500 in | |||||
| J - Wrench Flat Width | N/A .437 in | N/A .437 in | N/A .437 in | N/A .437 in | N/A .437 in | |||||
| F - Boss Height | N/A .188 in | N/A .188 in | N/A .188 in | N/A .188 in | N/A .188 in | |||||
| Ball Diameter | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | |||||
| P - Drilled Hole Depth | N/A .875 in | N/A .875 in | N/A .875 in | N/A .875 in | N/A .875 in | |||||
| C - Thread Depth [inch] | N/A .750 in | N/A .750 in | N/A .750 in | N/A .750 in | N/A .750 in | |||||
| Thread Size | N/A 5/16-24 | |||||||||
| Thread Class | N/A UNJF-3B | N/A UNJF-3B-LH | N/A UNJF-3B | N/A UNJF-3B-LH | N/A UNJF-3B | |||||
| M - Keyway Width | N/A | |||||||||
| N - Keyway Height | N/A | N/A | N/A .060 in | N/A .060 in | N/A | |||||
| R - Keyway Radius | N/A | N/A | N/A .083 in | N/A .083 in | N/A | |||||
| a - Misalignment Angle | N/A 15 º | N/A 15 º | N/A 15 º | N/A 15 º | N/A 15 º | |||||
| Radial Clearance in. | N/A .002 Max. | |||||||||
| Ultimate Radial Static Load Capacity | N/A 6,688 lbs | N/A 6,688 lbs | N/A 6,688 lbs | N/A 6,688 lbs | N/A Consult Engineering Department | |||||
| Axial Proof Load | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | |||||
| Approximate Brg. Weight | N/A .080 lb | |||||||||
|
Keyway |
N/A | N/A | N/A Keyway | N/A Keyway | N/A | |||||
|
|
||||||||||