Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASXWK-4T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
Unit of Measure
Items
ASW-T & ASG-T Image

Aurora Bearing ASXW-T & ASXG-T Female Rod Ends

ASW-T & ASG-T Image

Aurora Bearing ASXW-T & ASXG-T Female Rod Ends

ASW-T & ASG-T Image

Aurora Bearing ASXW-T & ASXG-T Female Rod Ends

ASW-T & ASG-T Image

Aurora Bearing ASXW-T & ASXG-T Female Rod Ends

ASW-T & ASG-T Image

Aurora Bearing ASXW-T & ASXG-T Female Rod Ends
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Female
B - Ball Bore N/A .2500 in N/A .2500 in N/A .2500 in N/A .2500 in N/A .2500 in
W - Ball Width N/A .375 in
H - Head Width N/A .337 in N/A .337 in N/A .337 in N/A .337 in N/A .337 in
A - Base to Center N/A 1.469 in N/A 1.469 in N/A 1.469 in N/A 1.469 in N/A 1.469 in
D - Head Diameter N/A .806 in N/A .806 in N/A .806 in N/A .806 in N/A .806 in
O - Ball Shoulder Diameter N/A .375 in
E - Diameter N/A .485 in
K - Boss Diameter N/A .562 in
J - Wrench Flat Width N/A .500 in
F - Boss Height N/A .188 in N/A .188 in N/A .188 in N/A .188 in N/A .188 in
Ball Diameter N/A .531 in N/A .531 in N/A .531 in N/A .531 in N/A .531 in
C - Thread Depth [inch] N/A .750 in N/A .750 in N/A .750 in N/A .750 in N/A .750 in
Thread Size N/A 5/16-24
Thread Class N/A UNJF-3B N/A UNJF-3B-LH N/A UNJF-3B N/A UNJF-3B-LH N/A UNJF-3B
M - Keyway Width N/A
N - Keyway Height N/A N/A N/A .060 in N/A .060 in N/A
R - Keyway Radius N/A N/A N/A .083 in N/A .083 in N/A
a - Misalignment Angle N/A 5 º
No Load Rotational Breakaway Torque N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb
Ultimate Radial Static Load Capacity N/A 7,356 lbs.
Axial Proof Load N/A 1,000 lb N/A 1,000 lb N/A 1,000 lb N/A 1,000 lb N/A 1,000 lb
Approximate Brg. Weight N/A .084 lb N/A .084 lb N/A .084 lb N/A .084 lb N/A .084 lb
Keyway
N/A N/A N/A Keyway N/A Keyway N/A