Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
122203GM GGB GAR-MAX bushes US - metric 5.0 mm wall thicknessseries |
152504GM GGB GAR-MAX bushes US - metric 5.0 mm wall thicknessseries |
162604GM GGB GAR-MAX bushes US - metric 5.0 mm wall thicknessseries |
182805GM GGB GAR-MAX bushes US - metric 5.0 mm wall thicknessseries |
203005GM GGB GAR-MAX bushes US - metric 5.0 mm wall thicknessseries |
|||||
| B max. | N/A 24 mm | N/A 30 mm | N/A 32 mm | N/A 36 mm | N/A 40 mm | |||||
| B min. | N/A 3 mm | N/A 4 mm | N/A 4 mm | N/A 5 mm | N/A 5 mm | |||||
| Clearance max. | N/A 0.198 mm | N/A 0.198 mm | N/A 0.198 mm | N/A 0.198 mm | N/A 0.204 mm | |||||
| Clearance min. | N/A 0.02 mm | |||||||||
| Do | N/A 22 mm | N/A 25 mm | N/A 26 mm | N/A 28 mm | N/A 30 mm | |||||
| Housing | N/A H7 | |||||||||
| dh_min | N/A 22 mm | N/A 25 mm | N/A 26 mm | N/A 28 mm | N/A 30 mm | |||||
| Di | N/A 12 mm | N/A 15 mm | N/A 16 mm | N/A 18 mm | N/A 20 mm | |||||
| Di x Do | N/A 12 x 22 mm | N/A 15 x 25 mm | N/A 16 x 26 mm | N/A 18 x 28 mm | N/A 20 x 30 mm | |||||
| di_max | N/A 12.19 mm | N/A 15.19 mm | N/A 16.19 mm | N/A 18.19 mm | N/A 20.19 mm | |||||
| di_min | N/A 12.11 mm | N/A 15.11 mm | N/A 16.11 mm | N/A 18.11 mm | N/A 20.11 mm | |||||
| Shaft | N/A h8 | |||||||||
| dj_min | N/A 11.973 mm | N/A 14.973 mm | N/A 15.973 mm | N/A 17.973 mm | N/A 19.967 mm | |||||
| do_max | N/A 22.09 mm | N/A 25.09 mm | N/A 26.09 mm | N/A 28.09 mm | N/A 30.09 mm | |||||
| do_min | N/A 22.04 mm | N/A 25.04 mm | N/A 26.04 mm | N/A 28.04 mm | N/A 30.04 mm | |||||
| ep | N/A 5 mm | |||||||||
| Tol: B >=150 | N/A - 1.50 mm | |||||||||
| Tol: B <75 | N/A - 0.50 mm | |||||||||
| Tol: B >=75 to <150 | N/A - 1.00 mm | |||||||||
|
|
||||||||||